RUM

Refer to Catalog DIA5ED2130303EN

Harmony™ RUM Plug-In Relays

RUZSF3M Socket
+ RUMF32BD Relay

 
 
 

RUMC31F7

 
 
 

RUMF22BD

 
 
 

RUMC23F7

Harmony RUM plug-in relays and sockets provide a complete system solution for the most demanding applications up to 10 A. Some of the features include:

  • Test button with lock-down door for testing the contacts (depending on model)

  • Green LED indication of relay status (depending on model)

  • Mechanical indication of relay status (standard)

  • Optional protection modules to protect against electrical spikes

  • Bus jumpers for connecting multiple terminals reduce installation time.

Refer to Online EZ Selector.

Relays: without LED, with Test Button, and Lock-Down Door
(sold in lots of 10)

Pins

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT (2 C/O) -10 A Res.

3PDT (3 C/O) -10 A Res.

Catalog Number

Catalog Number

Octal

12 Vdc

RUMC21JD

RUMC31JD

24 Vdc

RUMC21BD

RUMC31BD

48 Vdc

—

RUMC31ED

60 Vdc

—

RUMC31ND

110 Vdc

—

RUMC31FD

125 Vdc

—

RUMC31GD

220 Vdc

—

RUMC31MD

24 Vac

RUMC21B7

RUMC31B7

48 Vac

—

RUMC31E7

120 Vac

RUMC21F7

RUMC31F7

230 Vac

RUMC21P7

RUMC31P7

Blade

110 Vdc

RUMF21FD

—

Relays: with LED, Test Button, and Lock-Down Door
(sold in lots of 10)

Pins

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT (2 C/O) -10 A Res.

3PDT (3 C/O) -10 A Res.

Catalog Number

Catalog Number

Octal

12 Vdc

RUMC22JD

RUMC32JD

24 Vdc

RUMC22BD

RUMC32BD

48 Vdc

—

RUMC32ED

60 Vdc

—

—

110 Vdc

—

RUMC32FD

125 Vdc

—

RUMC32GD

24 Vac

RUMC22B7

RUMC32B7

48 Vac

—

RUMC32E7

120 Vac

RUMC22F7

RUMC32F7

230 Vac

RUMC22P7

RUMC32P7

Blade

12 Vdc

—

RUMF32JD

24 Vdc

RUMF22BD

RUMF32BD

110 Vdc

—

RUMF32FD

24 Vac

RUMF22B7

RUMF32B7

120 Vac

RUMF22F7

RUMF32F7

230 Vac

RUMF22P7

RUMF32P7

Relays: with LED, without Push Button, and Lock-Down Door
(sold in lots of 10)

Pins

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT (2 C/O) -10 A Res.

3PDT (3 C/O) -10 A Res.

Catalog Number

Catalog Number

Octal

120 Vac

RUMC23F7

—

230 Vac

RUMC23P7

RUMC33P7

Blade

48 Vdc

RUMF23ED

RUMF33ED

110 Vdc

RUMF23FD

RUMF33FD

120 Vac

—

RUMF33F7

Sockets and Accessories for Harmony™ RUM Relays

RUZC2M

Refer to Online EZ Selector.

Sockets (sold in lots of 10)

Contact Terminal Arrangement

Connection

For Use with Relays

Catalog Number

Mixed [1]

Box lug connector

(screw terminals)

RUMC2•••••

RUZC2M

RUMC3•••••

RUZC3M

Separate[2]

RUMC2•••••

RUZSC2M

RUMC3•••••

RUZSC3M

RUMF2•••••

RUZSF3M

RUMF3•••••

Protection Modules (sold in lots of 10)

Description

Compatibility

Voltage

Catalog Number

Diode

RUZ··· sockets (RUM series)

6–250 Vdc

RUW240BD

RC circuit

110–240 Vac

RUW241P7

Varistor

24 Vac/Vdc

RUW242B7

240 Vac/Vdc

RUW242P7


RUW241P7

 

RUW101MW

 

RUZC200

Timer Module[3] (sold in lots of 1)

Description

Compatibility

Voltage

Catalog Number

On-delay timer, interval timer,
repeat cycle timer/starting on-delay,
repeat cycle timer/starting off-delay,
off-delay timer, one-shot timer,
timing on de-energization, on-delay timer.

RUZ··· sockets (RUM series)

24–240 Vac/Vdc

RUW101MW

Accessories (sold in lots of 10)

Description

Compatibility

Catalog Number

Metal hold-down clip

RUZ sockets (RUM series)

RUZC200

Bus jumper, 2-pole (Ith: 5 A)

RUZS sockets (RUM series)

RUZS2

Relay ID tags (sheet of 108 tags)

RXM series relays,
RPM series relays,
RUM series relays

RXZL520

Socket ID tags

RXZ sockets (RXM series, except RXZE2M114),
RUZS sockets (RUM series),

RUZL420


Approvals for RUM Relays

File: E164862
CCN: NLDX, NLDX7[4]

File: E164862
CCN: NLDX2, NLDX8

File: 230765

Class: 3211 07

IEC
61810-1

RoHS
Compliant

Approvals for RUZ Sockets

File: E172326
CCN: SWIV2, SWIV8

File: 230765
Class: 3211 07

IEC
61810-1

RoHS
Compliant

Footnotes

  1. The inputs and outputs are mixed on both sides.
  2. The inputs and outputs are on separate sides.
  3. See timer module description (selection of functions and time delays) in catalog DIA3ED2090304EN-RUM-US.
  4. When used with the appropriate RUZ socket.
Feedback