Type C

Class 8501 / Refer to Catalog 8501CT0301

Square D™ Power Relays

8501CDO6V51

8501C relays are ideally suited for controlling single-phase motors, electric heaters, pumps, conveyors, material handling equipment, and other applications.

  • 40 A contact rating

  • Motor load (hp) ratings

  • Durable open-frame construction

  • UL Listed

  • CSA certified

  • CE approved

  • RoHS compliant

Relays: AC Rated Contacts, 40 A at 277 V (sold in lots of 1)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPST: 1 NO /
0 NC 

DPST: 2 NO /
0 NC 

SPDT: 1 NO /
1 NC 

DPDT: 2 NO /
2 NC 

Catalog Number

Catalog Number

Catalog Number

Catalog Number

12 Vdc

8501CDO6V51

— —

8501CDO16V51

24 Vdc

— — —

8501CDO16V53

24 Vac

8501CO6V14

—

8501CO15V14

8501CO16V14

120 Vac

8501CO6V20

8501CO7V20

8501CO15V20

8501CO16V20

240 Vac

8501CO6V24

8501CO7V24

—

8501CO16V24

277 Vac

8501CO6V04

— —

8501CO16V04

480 Vac

8501CO6V29

8501CO7V29

—

8501CO16V29

Relays: DC Rated Contacts, 20 A at 110 V (sold in lots of 1)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

SPST: 1 NO / 0 NC

Catalog Number

110 Vdc

8501CDO21V60

Relays: DC Rated Contacts, 10 A at 110 V (sold in lots of 1)

Coil Voltage

Number and type of contacts - Thermal current (Ith)

DPDT: 1 NO / 0 NC

Catalog Number

24 Vdc

8501CDO22V53

120 Vac

8501CO22V20


Approvals for Square D Power Relays

File: E78351
CCN: NLDX, NLDX7

File: 218139
Class: 3211 04

IEC 60947-4-1

Feedback