Harmony™ SSL, SSM, and SSP Relays

Refer to Catalog DIA5ED2130302EN

Harmony™ SSL Relays

SSL1A12JD

 
 
 
 
 

SSLZVA1

 
 
 
 
 

RSL Z2

 
 
 
 
 

RSL Z3

Harmony SSL solid state relays offer the advantages of several input and output configurations for both AC and DC switching applications. Their compact size and modular design reduces space and allows easy mounting on the socket. Key features include:

  • Available with zero voltage switching for resistive load and random switching for inductive load applications.

  • Socket with reverse polarity protection circuit and LED indicator for easy identification of control status.

Refer to Online EZ Selector.

Relays (sold in lots of 12)

Switching

Input Voltage

Output Voltage

Contact Configuration

Load Current Range

SPDT (1 C/O)

Catalog Number

DC switching

3–12 Vdc

1–24 Vdc

SPST N.O. (1 N/O)

3.5 A

SSL1D03JD

1–48 Vdc

SPST N.O. (1 N/O)

0.1 A

SSL1D101JD

15–30 Vdc

1–24 Vdc

SPST N.O. (1 N/O)

3.5 A

SSL1D03BD

16–30 Vdc

1–48 Vdc

SPST N.O. (1 N/O)

0.1 A

SSL1D101BD

Zero voltage switching

3–12 Vdc

24–280 Vac

SPST N.O. (1 N/O)

2 A

SSL1A12JD

15–30 Vdc

24–280 Vac

SPST N.O. (1 N/O)

2 A

SSL1A12BD

Random switching

3–12 Vdc

24–280 Vac

SPST N.O. (1 N/O)

2 A

SSL1A12JDR

15–30 Vdc

24–280 Vac

SPST N.O. (1 N/O)

2 A

SSL1A12BDR

Sockets (sold in lots of 10)

Control Voltage

For Use with Relays

Socket Type

Screw Connector

Spring Terminal

Catalog Number

Catalog Number

5 Vdc

SSL1D03JD
SSL1D101JD
SSL1A12JD
SSL1A12JDR

SSLZVA1

SSLZRA1

24 Vdc

SSL1D03BD
SSL1D101BD
SSL1A12BD
SSL1A12BDR

SSLZVA1

SSLZRA1

Accessories

Description

Compatibility

Catalog Number

ID tags (2 sheets of 64 tags)

RSL series sockets,
SSL series sockets

RSLZ5

Bus jumper (10 x 20-pole jumper)

RSLZ2

Butterfly isolator (10 isolators)

RSLZ3


Approvals for SSL Relays

File: E173076
CCN: NRNT2, NRNT8

File: 257594
Class: 3211 07

IEC 60950–1

RoHS Compliant


Approvals for SSLZ Sockets

File: E172326
CCN: SWIV2

File: 254977
Class: 3211 07

IEC 60950–1

RoHS Compliant

Harmony™ SSM Relays

SSM1A36BD

 
 

SSM1A312BD

Harmony SSM solid state relays are ready-to-use modular relays with SCR/MOSFET outputs for greater switching density. The unique IP20 housing design and integrated heat sink with no exposed metal surface offers compactness and enhances operating conditions of the relay. SSM relays are DIN rail mounted and available with zero voltage switching for resistive load and random switching for inductive load applications. The SSM relay range comprises:

  • SSM1: Single channel, single-phase relays with 6 A and 12 A ratings

  • SSM2: Dual channel, single-phase relays with 6 A rating

Refer to Online EZ Selector.

SSM1 Single Channel Solid State Relays (sold in lots of 1)

Switching

Input Voltage

Ouput Voltage

Contact Configuration

Load Current Range

Motor Load Rating

Catalog Number

DC switching

4–32
Vdc

1–60 Vdc

SPST N.O.
(1 N/O)

6 A

–

SSM1D26BD

SPST N.O.
(1 N/O)

12 A

–

SSM1D212BD

1–100 Vdc

SPST N.O.
(1 N/O)

6 A

–

SSM1D36BD

SPST N.O.
(1 N/O)

12 A

–

SSM1D312BD

Zero voltage switching

4–32
Vdc

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16BD

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112BD

48–600 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A36BD

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312BD

18–36
Vac

24–280 Vdc

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16B7

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112B7

48–600 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312B7

90–140
Vac

24–280 Vac

SPST N.O.
1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16F7

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112F7

200–265
Vac

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16P7

 

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112P7

Random switching

4–32
Vdc

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16BDR

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112BDR

48–600 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A36BDR

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312BDR

18–36
Vac

24–280 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112B7R

SSM2A16BDR

SSM2 Dual Channel Solid State Relays (sold in lots of 1)

Switching

Input Voltage

Ouput Voltage

Contact Configuration

Load Current Range

Catalog Number [1]

Zero voltage switching

4–32
Vdc

24–280 Vac

DPST N.O.
(2 N/O)

6

SSM2A16BD

Random switching

4–32
Vdc

24–280 Vac

DPST N.O.
(2 N/O)

6

SSM2A16BDR


Approvals for SSM Relays

File: E359576
CCN: NMFT2, NMFT8

File: 257594
Class: 3211 04

IEC
60950-1

RoHS
Compliant

Harmony™ SSL, SSM and SSP

Harmony SSL, SSM and SSP relays do not have any moving parts to wear out. Combined with vibration resistance, arc-less switching and the lack of acoustical noise, solid state relays are the ideal product for switching applications that demand reliable execution. For added reliability, the Harmony SSL, SSM and SSP solid state relays use Direct Copper Bonding (DCB) technology to decrease internal temperatures and improve the overall quality of the product. The SSR solid state relay range comprises:

  • Relays for DIN rail mounting: SSRD

  • Relays for panel mounting: SSRP

Key features include:

  • Input voltage range 3–32 Vdc, 90–280 Vac

  • Breaking capacities up to 125 A

  • Zero voltage turn on, low EMI/RFI

  • No moving parts

  • Shock and vibration resistant

  • No acoustical noise

  • Fast response

  • Arc-less switching

  • Long life (>109 operations typical)

Refer to Online EZ Selector.

Pre-assembled solid state slim relays

Relays mounted on screw sockets (sold in lots of 30)

1 NO contact Switching

Voltage Range

Load Current Range

Reference

Weight

Control Input

Load Output

V

V

A

kg/lb

DC Switching 4 to 12 1 to 24 3.5 SSL1D03JDPV
(SSL1D03JD + SSLZVA1)
0.033/0.073
Zero voltage switching 4 to 12 24 to 250 2 SSL1A12JDPV
(SSL1A12JD+SSLZVA1)
0.033/0.073
DC Switching 16 to 30 1 to 24 3.5 SSL1D03BDPV
(SSL1D03BD+SSLZVA1)
0.033/0.073
16 to 30 1 to 48 0.1 SSL1D101BDPV
(SSL1D101BD+SSLZVA1)
0.033/0.073
Zero voltage switching 16 to 30 24 to 250 2 SSL1A12BDPV
(SSL1A12BD+SSLZVA1)
0.033/0.073
Random switching 16 to 30 24 to 250 2 SSL1A12BDRPV
(SSL1A12BDR+SSLZVA1)
0.033/0.073

Relays mounted on spring sockets (sold in lots of 30)

DC Switching 4 to 12 1 to 24 3.5 SSL1D03JDPR
(SSL1D03JD+SSLZRA1)
0.033/0.073
DC Switching 16 to 30 1 to 24 3.5 SSL1D03BDPR
(SSL1D03BD+SSLZRA1)
0.033/0.073
Zero voltage switching 16 to 30 24 to 250 2 SSL1A12BDPR
(SSL1A12BD+SSLZRA1)
0.033/0.073
Random switching 16 to 30 24 to 250 2 SSL1A12BDRPR
(SSL1A12BDR+SSLZRA1)
0.033/0.073

SSP1D425BD

 
 

SSM1A120••

 
 

SSM1A445••

 
 

SSRHP07

 

Relays and sockets for customer assembly

SSL single-phase solid state relays (sold in lots of 12)

Switching

Voltage Range

Load Current Range

Reference

Weight

Control Input

Load Output

V

V

A

kg/lb

DC Switching 3 to 12 1 to 24 3.5 SSL1D03JD 0.004/0.009
1 to 48 0.1 SSL1D101JD 0.004/0.009
15 to 30 1 to 24 3.5 SSL1D03BD 0.004/0.009
16 to 30 1 to 48 0.1 SSL1D101BD 0.004/0.009
Zero voltage switching 4 to 12 24 to 250 2 SSL1A12JD 0.033/0.073
Random switching 4 to 12 24 to 250 2 SSL1A12BD 0.033/0.073
DC Switching 16 to 30 1 to 48 0.1 SSL1A12JDR 0.033/0.073
Zero voltage switching 16 to 30 24 to 250 2 SSL1A12BDR 0.033/0.073

Sockets equipped with LED and protection circuit (sold in lots of 10)

Control Voltage (Nominal)

For Use With Relays

Socket Type

Screw Connector

Spring Terminals

V

Unit Reference

Weight
kg/lb

Unit Reference

Weight
kg/lb

5 SSL1D03JD
SSL1D101JD
SSL1A12JD
SSL1A12JDR
SSLZVA1 0.029/0.063 SSLZRA1 0.029/0.063
24 SSL1D03BD
SSL1D101BD
SSL1A12BD
SSL1A12BDR
SSLZVA1 0.029/0.063 SSLZRA1 0.029/0.063
60 SSL1D03ND
SSL1D101ND
SSL1A12ND
SSL1A12NDR
SSLZVA2 0.029/0.063 — 0.029/0.063
110 SSL1D03ND
SSL1D101ND
SSL1A12ND
SSL1A12NDR
SSLZVA3 0.029/0.063 — 0.029/0.063
230 SSL1D03ND
SSL1D101ND
SSL1A12ND
SSL1A12NDR
SSLZVA4 0.029/0.063 — 0.029/0.063

SSM1 single-phase solid state relays (12 and 18 mm)

Description

Compatibility

Reference

Weight kg/lb

Clip-in legends (2 sheets of 64 legends) SSL sockets RSLZ5 0.001/0.002
Bus jumper (10 x 20-pole jumper) SSL sockets RSLZ2 0.001/0.002
Partition plate (10 partition plates) SSL sockets RSLZ3 0.001/0.002

SSM1 single-phase solid state relays (12 and 18 mm)

Switching Voltage range Load current range Reference Weight kg/lb
Control input Load output
V V
DC switching 4...32 1...60 6 SSM1D26BD 0.050/0.110
12 SSM1D212BD 0.090/0.198
1...100 6 SSM1D36BD 0.050/0.110
12 SSM1D312BD 0.090/0.198
Zero voltage switching 4...32 24...280 6 SSM1A16BD 0.050/0.110
12 SSM1A112BD 0.090/0.198
48...600 6 SSM1A36BD 0.050/0.110
12 SSM1A312BD 0.090/0.198
18...36 24...280 6 SSM1A16B7 0.050/0.110
12 SSM1A112B7 0.090/0.198
48...600 12 SSM1A312B7 0.090/0.198
90...140 24...280 6 SSM1A16F7 0.050/0.110
12 SSM1A112F7 0.090/0.198
200...265 24...280 6 SSM1A16P7 0.050/0.110
12 SSM1A112P7 0.090/0.198
Random switching 4…32 24…280 6 SSM1A16BDR 0.050/0.110
12 SSM1A112BDR 0.090/0.198
48…600 6 SSM1A36BDR 0.050/0.110
12 SSM1A312BDR 0.090/0.198
18…36 24…280 12 SSM1A112B7R 0.090/0.198

SSM2 single-phase solid state relays, dual channel

Switching Voltage range Load current range Reference Weight kg/lb
Control input Load output
V V
Zero voltage switching 4...32 24...280 6 SSM2A16BD 0.090/0.198
Random switching 4...32 24...280 6 SSM2A16BDR 0.090/0.198

SSM3 three-phase solid state relays

Switching Voltage range Load current range Reference Weight kg/lb
Control input Load output
V V
Zero voltage switching 4...32 48…600 25 SSM3A325BD 0.740/1.631
90…140 48…600 25 SSM3A325F7 0.740/1.631
180...280 48…600 25 SSM3A325P7 0.740/1.631
4...32 48…600 25 SSM3A325BDR 0.740/1.631

SSP1 single-phase solid state relays

Switching Voltage range Load current range Reference Weight kg/lb
Control input Load output
V V

Relays with embedded thermal pad - Easy Series

DC switching 3.5…32 1…150 12 SSP1D412BDT 0.089/0.196
25 SSP1D425BDT 0.089/0.196
40 SSP1D440BDT 0.089/0.196
Zero voltage switching 3…32 24…300 10 SSP1A110BDT 0.089/0.196
25 SSP1A125BDT 0.089/0.196
50 SSP1A150BDT 0.089/0.196
75 SSP1A175BDT 0.089/0.196
4…32 48…660 50 SSP1A450BDT 0.089/0.196
75 SSP1A475BDT 0.089/0.196
90 SSP1A490BDT 0.089/0.196
125 SSP1A4125BDT 0.089/0.196
90…280 24…300 10 SSP1A110M7T 0.089/0.196
25 SSP1A125M7T 0.089/0.196
50 SSP1A150M7T 0.089/0.196
48…660 50 SSP1A450M7T 0.089/0.196
75 SSP1A475M7T 0.089/0.196
90 SSP1A490M7T 0.089/0.196
125 SSP1A4125M7T 0.089/0.196

Relays without embedded thermal pad

DC switching 3.5…32 1…150 12 SSP1D412BD 0.089/0.196
25 SSP1D425BD 0.089/0.196
40 SSP1D440BD 0.089/0.196
Zero voltage switching 3…32 24…300 10 SSP1A110BD 0.089/0.196
20 SSP1A125BD 0.089/0.196
50 SSP1A150BD 0.089/0.196
75 SSP1A175BD 0.089/0.196
4…32 48…660 50 SSP1A450BD 0.089/0.196
75 SSP1A475BD 0.089/0.196
90 SSP1A490BD 0.089/0.196
90…280 24…300 25 SSP1A125M7 0.089/0.196
50 SSP1A150M7 0.089/0.196
48…660 50 SSP1A450M7 0.089/0.196
90 SSP1A490M7 0.089/0.196

Relays with embedded thermal pad and smart diagnostic features

Zero voltage switching 3...32 24...300 25 SSP1A125BDS 0.097/0.214
4...32 48...660 75 SSP1A475BDS 0.097/0.214
125 SSP1A4125BDS 0.097/0.214

SSP1E

SSP1*E single-phase relays — Easy Series

Switching Voltage range Load current range Reference Weight
kg/lb
Control input Load output
V V

Relays with embedded thermal pad - Easy Series

Zero voltage switching 4...32 20...300 10 SSP1A110BDE 0.115 /0.254
25 SSP1A125BDE
50 SSP1A150BDE
75 SSP1A175BDE
90 SSP1A190BDE
125 SSP1A110BDE

SSP3 three-phase solid state relays

Switching Voltage range Load current range Reference Weight kg/lb
Control input Load output
V V

Relays with embedded thermal pad

Zero voltage switching 4...32 48...530 25 SSP3A225BDT 0.240/0.529
50 SSP3A250BDT 0.240/0.529
18…36 48...530 50 SSP3A250B7T 0.240/0.529
180…280 48...530 25 SSP3A225P7T 0.240/0.529
50 SSP3A250P7T 0.240/0.529
Random switching 4...32 48...530 25 SSP3A225BDRT 0.240/0.529
50 SSP3A250BDRT 0.240/0.529
180…280 48...530 50 SSP3A250P7RT 0.240/0.529

Relays without embedded thermal pad

Zero voltage switching 4…32 48…530 25 SSP3A225BD 0.240/0.529
50 SSP3A250BD 0.240/0.529
18…36 48…530 25 SSP3A225B7 0.240/0.529
50 SSP3A250B7 0.240/0.529
90…140 48…530 50 SSP3A250F7 0.240/0.529
180…280 48…530 50 SSP3A250P7 0.240/0.529
Random switching 4…32 48…530 25 SSP3A225BDR 0.240/0.529
50 SSP3A250BDR 0.240/0.529
18…36 48…530 25 SSP3A225B7R 0.240/0.529

Heat sinks for customer assembly

Mounting

Number and type of relays supported

Surface area

Thermal rsistance

Reference

Weight kg/lb

cm2/in2

oC/W

Panel mount Up to 3 SSP1 units 1 SSP3 unit 6,823/1,058 0.2 SSRHP02 2.592/5.714
Up to 3 SSP1 units 1 SSP3 unit 4,406/683 0.5 SSRHP05 1.440/3.174
1 SSP1 unit 1,640/254 0.7 SSRHP07 0.526/1.159
Up to 3 SSP1 units 1 SSP3 unit 1,425/221 1 SSRHP10 0.620/1.367
1 SSP1 unit 336/52.10 2.5 SSRHP25 0.100/0.220
DIN rail mount Up to 3 SSP1 units 1 SSP3 unit 1,425/221 1 SSRHD10 0.630/1.389

Accessories

Description

Type of relays supported

Unit reference

Weight kg/lb

Copper terminal lug for AWG 6 (13.3 mm2) to AWG 0 (53.5 mm2) Sold in lots of 10 SSP1 SSRAL1 0.042/0.093

Approvals for SSRP and SSRD Relays

File: E258297
CCN: NRNT2, NRNT8

File: 230765
Class: 3211 07

IEC
60950-1

RoHS
Compliant

Harmony™ SSP Relays

SSP3A225P7

Harmony SSP solid state relays are three-phase panel mounted relays with IP20 housing. The SCR outputs allow them to be used in various power switching applications. These power relays with 25 A and 50 A current rating are EMC compliant. SSP relays are integrated with an R-C snubber circuit and TVS (Transient Voltage Suppression). They are available with zero voltage switching for resistive load and random switching for inductive load applications.

Refer to Online EZ Selector.

SSP Three-Phase Solid State Relays (sold in lots of 1)

Switching

Input Voltage

Ouput Voltage

Contact Configuration

Load Current Range

Motor Load Rating

Catalog Number [2]

Zero voltage switching

4–32
Vdc

48–530 Vac

3PST N.O.
(3 N/O)

25 A

3/4 hp @ 120 Vac
1 hp @ 240 Vac
3 hp @ 480 Vac
4.4 hp @ 530 Vac

SSP3A225BD

50 A

1.5 hp @ 120 Vac
3 hp @ 240 Vac
7.5 hp @ 480 Vac
8.8 hp @ 530 Vac

`

SSP3A250BD

18–36
Vac

48–530 Vac

3PST N.O.
(3 N/O)

25 A

3/4 hp @ 120 Vac
1 hp @ 240 Vac
3 hp @ 480 Vac
4.4 hp @ 530 Vac

SSP3A225B7

50 A

1.5 hp @ 120 Vac
3 hp @ 240 Vac
7.5 hp @ 480 Vac
8.8 hp @ 530 Vac

SSP3A250B7

90–140
Vac

48–530 Vac

3PST N.O.
(3 N/O)

50 A

1.5 hp @ 120 Vac
3 hp @ 240 Vac
7.5 hp @ 480 Vac
8.8 hp @ 530 Vac

SSP3A250F7

180–280
Vac

48–530 Vac

3PST N.O.
(3 N/O)

50 A

1.5 hp @ 120 Vac
3 hp @ 240 Vac
7.5 hp @ 480 Vac
8.8 hp @ 530 Vac

SSP3A250P7

Random switching

4–32
Vdc

48–530 Vac

3PST N.O.
(3 N/O)

25 A

3/4 hp @ 120 Vac
1 hp @ 240 Vac
3 hp @ 480 Vac
4.4 hp @ 530 Vac

SSP3A225BDR

50 A

1.5 hp @ 120 Vac
3 hp @ 240 Vac
7.5 hp @ 480 Vac
8.8 hp @ 530 Vac

SSP3A250BDR

18–36
Vac

48–530 Vac

3PST N.O.
(3 N/O)

25 A

3/4 hp @ 120 Vac
1 hp @ 240 Vac
3 hp @ 480 Vac
4.4 hp @ 530 Vac

SSP3A225B7R

SSRHP02

SSRHP05

   
   

SSRHP10

Accessories

Description

Compatibility

Thermal Resistance

Catalog Number

Heat sink panel mount
(lot of 10)

1 x SSP
1 x SSRP
2 x SSRP
3 x SSRP

0.2 °C/W

SSRHP02

1 x SSP
1 x SSRP
2 x SSRP
3 x SSRP

0.5 °C/W

SSRHP05

1 x SSP
1 x SSRP
2 x SSRP

1 °C/W

SSRHP10

1 x SSRP

2.5 °C/W

SSRHP25

Heat sink DIN rail mount
(lot of 1)

1 x SSP
1 x SSRP
2 x SSRP

1 °C/W

SSRHD10


Approvals for SSP Relays

File: E359576
CCN: NMFT2, NMFT8

File: 257594
Class: 3211 04

IEC
60950-1

RoHS
Compliant

Footnotes

  1. 4–pin connector for dual channel output only. Mating connector: MOLEX 050579404 or equivalent.
  2. Add a T to the end of the part number to order the SSP with a thermal pad interface.
Feedback