Harmony™ Level, Pump, Speed, Frequency, Temp. Control Relays, and NFC Control Relays

Refer to Catalog DIA5ED2160501EN

Harmony™ Level Control Relays and Pump Control Relays

RM35LM33MW

RM35LV14MW

   
   
   
   
   
   

RM79696006

   

Harmony level control relays control one or two levels with fill or empty function. The settings are protected by a sealable cover, control status is indicated by an LED, and they are DIN rail mountable. RM35LM is designed to control levels of conductive liquid, and RM35LV is designed to control levels of other materials.

Application examples for RM35LM:

Application examples for RM35LV:

  • Detecting pump seal failures

  • Spring, town, industrial and sea water

  • Metallic salt, acid or base solutions

  • Liquid fertilizers

  • Non-concentrated alcohol (<40%)

  • Liquids in the food-processing industry: milk, beer, coffee, etc.

  • Chemically pure water

  • Fuels, liquid gasses (inflammable)

  • Oil, concentrated alcohol (>40%)

  • Ethylene, glycol, paraffin, varnish and paints

Level Control Relays

Time Delay on Crossing the Threshold

Function

Output Relay

Supply Voltage
50/60 Hz

Measurement Ranges

Catalog Number

0.1–5 seconds,
0 + 10%

Detection by resistive probes

2 C/O, 5 A

24–240 Vac/Vdc

250–5 k

RM35LM33MW

5 k–100 k

50 k–1 M

Detection by discrete sensors

1 C/O, 5 A

—

RM35LV14MW

Electrode Holders

Description

Material

Catalog
Number

Electrode for use up to 662°F (350°C)

Stainless steel isolated by ceramic

RM79696006



Pump Control Relay

Harmony pump control relay RM35BA10 can operate on a single-phase or 3-phase supply. It incorporates three functions in a signal unit:

  • Over and under current measurement

  • Single or three phase

  • Phase presence control

 

It has two operating modes which are designed to control a pump via two external signal inputs (Y1 Y2). These two signals are controlled by volt-free contacts. Control inputs Y1 and Y2 can be connected to:

  • Level sensor

  • Pressure sensor

  • Level relay

  • Push button

Pump Control Relay

Description

Current Range Controlled

Supply Voltage

Output

Catalog Number

Pump Control Relay

1–10 A

208–480 Vac, 3 phase

1 C/O 5 A

RM35BA10

230, single-phase


Approvals for Harmony Level Control and Pump Control Relays

File: E173076
CNN: NRNT, NRNT7

File: 248382
Class: 3211 07

CE 73/23/EEC and EMC 89/336/EEC

GL, C-Tick, GOST, RoHS

Approximate Dimensions (mm/in.)

RM35LM33MW, RM35LV14MW

RM35BA10

Harmony™ Speed, Frequency, Temperature, and NFC Control Relays

RM35S0MW

 

RM35HZ21FM

 

RM35AT•0MW

Harmony speed control relay RM35SOMW monitors underspeed and overspeed conditions, with or without memory, with inhibition by an external contact. It operates with either N.O. or N.C. sensors. Adjustable time between impulses is 0.05 s to 10 min. Power-on inhibition time is adjustable from 0.6 to 60 s. Inhibition is controlled by an external contact. Settings are protected by a sealable cover, control status is indicated by an LED, and it is DIN rail mountable.

Speed Control Relay

Function

Time Delay

Measurement Input

Supply

Output

Catalog Number

Underspeed

0.05 s to
10 min

3-wire PNP or NPN proximity sensor

24–240 Vac/Vdc

1 C/O
5A

RM35S0MW

Overspeed

Namur type proximity sensor 0–30 V voltage Volt-free contact


Harmony frequency control relay RM35HZ monitors its own supply voltage. Settings are protected by a sealable cover, control status is indicated by an LED, and it is DIN rail mountable.

Frequency Control Relay

Function

Controlled

Supply Voltage

Output

Catalog
Number

Over frequency and under frequency
(50 or 60 Hz)

40–60 Hz (50 Hz) /
50–70 Hz (60 Hz)

120–277 Vac

1 C/O +
1 C/O
5 A

RM35HZ21FM


Harmony temperature control relays are designed for monitoring the temperature in elevator (lift) rooms, in compliance with directive EN81. For use with PT100 input (customer supplied). Features adjustable control, control status indicated by an LED, and is DIN rail mountable.

Temperature Control Relays

Function

Supply Voltage

Vac

Output

Catalog
Number

Over temperature 93 to 114°F (34 to 46°C)

24–240
Vac/Vdc

—

1 C/O
5 A

RM35ATL0MW


Approvals for Harmony Speed, Frequency, and Temperature Control Relays

File: E173076
CNN: NRNT, NRNT7

File: 248382
Class: 3211 07

CE: 73/23/EEC and EMC 89/336/EEC

GL, C-Tick, GOST, RoHS


Approximate Dimensions (mm/in.)

1 C/O =

 

2 N/O =

RM35S0MW

RM35HZ21FM

RM35AT••MW

 
 

NFC control relay with Smartphone mobile app


NFC Contol Relays with Relay Output

Function

Measurement Range
V

Time Delay

Output

Reference

Weight
kg/lb

  • Phase sequence

  • Phase loss

  • Asymmetry

  • Undervoltage

  • Overvoltage

  • Under-frequency

  • Over-frequency

208...480 A Adjustable
0.1 s…60 min
(Phase loss and Phase sequence instant trigger)
2 CO
8 A (individually configurable)[1]

RMNF22TB30

0.125/0.276

Footnotes

  1. With or without memory mode is selectable for all functions in the app.
Feedback