Type G Terminal Block Accessories

Class 9080 / Refer to Catalog 9080CT9601

Mounting Track, End Clamps, Jumpers, Fanning Strips

GH1 Standard Track

GH2 Snap-Off Track

GH3 High Rise

3/4 in. Mounting Track [1]

Style

Length (in.)

Type

Std.
Pack [2]

Standard

Track

 3

9080GH103

5

 4

9080GH104

5

 5

9080GH105

5

 6

9080GH106

5

 7

9080GH107

5

 8

9080GH108

5

 9

9080GH109

5

10

9080GH110

5

12

9080GH112

5

13

9080GH113

5

14

9080GH114

5

15

9080GH115

5

16

9080GH116

5

18

9080GH118

5

24

9080GH124

5

36

9080GH136

5

48

9080GH148

5

72

9080GH172

5

Snap-Off

Track

36

9080GH236

20

48

9080GH248

20

72

9080GH272

20

High Rise

36

9080GH336

2

note

For additional track and appropriate end clamps, see Mounting Track and End Clamps.

End Clamps, Jumpers, and Fanning Strips [1]

Description

Type

Std.
Pack [2]

End Clamps

Screw-on End Clamp
(Not recommended for use on snap-off mounting track)

9080GH10

50

(Discontinued)

Slip-in End Clamp
(Not for use with 9080
GE6, GK6 blocks)

9080GH11

50

Jumpers

(Discontinued)

2-pole jumper for GM6

9080GH700

20

6-pole jumper for GM6

9080GH710

10

6-pole jumper for GK6, GR6

9080GH73

10

2-pole jumper for GC6

9080GH74

10

6-pole jumper for GC6

9080GH75

10

2-pole jumper for GD6

9080GH76

10

2-pole jumper for GA6, GP6

9080GH78

10

(Discontinued)

6-pole jumper for GA6, GP6

9080GH79

10

Fanning Strips

(Discontinued)

Snap-together fanning strip
section for GK6, GR6 blocks

9080GH52

10

Marking Accessories

Marking and Additional Accessories [1]

Description

Type

Std. Pack [2]

25 ft blank vinyl marking strip

9080GH220

1

Vinyl marking strip numbered 1-25

For GK6, GR6

9080GH21

5

For GA6, GP6

9080GH22

5

For GM6

9080GH230

5

Blank pin-feed marking tabs—6 x 20
(total 120) marking tabs for GD6, GR6,
and GT6 blocks

9080GH200

20

Pre-marked 01 to 50 (2 sets) plus 20
various marking tabs (total 120 marking tabs) for GD6, GR6, and
GT6 blocks

9080GH210

5

Marking strip end plug for GK6, GR6, GM6, GA6, GP6, GC6, GD6, GE6, and GT6 blocks

9080GH60

50

Transition barrier between GK6 and
all other G blocks

9080GH61

50

Cover for GR6 or GR6T blocks

9080GH62

50

(Discontinued)

Angle bracket kit—for mounting 9080GH or MH track to panel at 45° angle. Includes 2 brackets and hardware for mounting the track to the brackets

9080MH82

1

How to Order

To Order Specify

Catalog Number

  • Class Number

  • Type Number

Class

Type

9080 (prefix)

GH10

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. Orders must specify the standard package quantity (Std. Pack) or multiples of that quantity.
Feedback