Accessories

Refer to Catalog 9080CT1301

Linergy Marking Accessories

Markers [1]

Description

Marking

Catalog Number

Std Pack[2]

Black horizontal markings on white background

For 5.2 mm (0.21 in.) wide blocks

Lateral sides for NSYTRV terminal blocks

Central shaft for NSYTRR / NSYTRP / NSYTRH terminal blocks

1 to 10

NSYTRAB510

10

11 to 20

NSYTRAB520

10

21 to 30

NSYTRAB530

10

31 to 40

NSYTRAB540

10

41 to 50

NSYTRAB550

10

51 to 60

NSYTRAB560

10

61 to 70

NSYTRAB570

10

71 to 80

NSYTRAB580

10

81 to 90

NSYTRAB590

10

91 to 100

NSYTRAB5100

10

1 to 100

NSYTRAB51100

1

L1, L2, L3, N, PE

NSYTRAB5L1N

10

Black horizontal markings on white background

For 6.2 mm (0.24 in.) wide blocks

Lateral sides for NSYTRV terminal blocks

Central shaft for NSYTRR / NSYTRP / NSYTRH terminal blocks

1 to 10

NSYTRAB610

10

11 to 20

NSYTRAB620

10

21 to 30

NSYTRAB630

10

31 to 40

NSYTRAB640

10

41 to 50

NSYTRAB650

10

51 to 60

NSYTRAB660

10

61 to 70

NSYTRAB670

10

71 to 80

NSYTRAB680

10

81 to 90

NSYTRAB690

10

91 to 100

NSYTRAB6100

10

1 to 100

NSYTRAB61100

1

L1, L2, L3, N, PE

NSYTRAB6L1N

10

Black horizontal markings on white background

For 8.2 mm (0.32 in.) wide blocks

Lateral sides for NSYTRV terminal blocks

Central shaft for NSYTRR / NSYTRP / NSYTRH terminal blocks

1 to 10

NSYTRAB810

10

11 to 20

NSYTRAB820

10

21 to 30

NSYTRAB830

10

31 to 40

NSYTRAB840

10

41 to 50

NSYTRAB850

10

51 to 60

NSYTRAB860

10

61 to 70

NSYTRAB870

10

71 to 80

NSYTRAB880

10

81 to 90

NSYTRAB890

10

91 to 100

NSYTRAB8100

10

1 to 100

—

—

L1, L2, L3, N, PE

—

—

Flat markers

Black horizontal markings on white background

Lateral sides for NSYTRV terminal blocks

Central shaft for NSYTRR / NSYTRP / NSYTRH terminal block

1 to 10

NSYTRAB1010

10

11 to 20

NSYTRAB1020

10

21 to 30

NSYTRAB1030

10

31 to 40

NSYTRAB1040

10

41 to 50

NSYTRAB1050

10

51 to 60

NSYTRAB1060

10

61 to 70

NSYTRAB1070

10

71 to 80

NSYTRAB1080

10

81 to 90

NSYTRAB1090

10

91 to 100

NSYTRAB10100

10

1 to 100

—

—

L1, L2, L3, N, PE

—

—

Flat markers

Black horizontal markings on white background

For 5.2 mm (0.21 in.) wide blocks

Lateral sides for NSYTRV terminal blocks

Central shaft for NSYTRR / NSYTRP / NSYTRH terminal blocks

1 to 10

NSYTRABF510

10

11 to 20

NSYTRABF520

10

21 to 30

NSYTRABF530

10

31 to 40

NSYTRABF540

10

41 to 50

NSYTRABF550

10

51 to 60

—

—

61 to 70

—

—

71 to 80

—

—

81 to 90

—

—

91 to 100

—

—

1 to 100

—

—

L1, L2, L3, N, PE

—

—

Flat markers

Black horizontal markings on white background

For 6.2 mm (0.24 in.) wide blocks

Lateral sides for NSYTRV terminal blocks

Central shaft for NSYTRR / NSYTRP / NSYTRH terminal block

1 to 10

NSYTRABF610

10

11 to 20

NSYTRABF620

10

21 to 30

NSYTRABF630

10

31 to 40

NSYTRABF640

10

41 to 50

NSYTRABF650

10

51 to 60

—

—

61 to 70

—

—

71 to 80

—

—

81 to 90

—

—

91 to 100

—

—

1 to 100

—

—

L1, L2, L3, N, PE

—

—

note

Refer to catalog 9080CT1301 for additional labeling options.

Linergy Labeling System

Blank Markers [1]

Description

Catalog Number

Std.
Pack

Blank marking cards for
5.2 mm (0.21 in.) wide blocks



72 characters (6 strips)



NSYTRABPV5

10

Plotter adapter for marking cards

NSYTRABMP1

1

Blank marking cards for
6.2 mm (0.24 in.) wide blocks



60 characters (6 strips)



NSYTRABPV6

10

Plotter adapter for marking cards

NSYTRABMP1

1

Blank marking cards for
8.2 mm (0.32 in.) wide blocks



42 characters (6 strips)



NSYTRABPV8

10

Plotter adapter for marking cards

NSYTRABMP1

1

Blank flat marking cards for
5.2 mm (0.21 in.) wide blocks



72 characters (6 strips)



NSYTRABFPV5

10

Plotter adapter for marking cards

NSYTRABMP2

1

Blank flat marking cards for
6.2 mm (0.24 in.) wide blocks



60 characters (6 strips)



NSYTRABFPV6

10

Plotter adapter for marking cards

NSYTRABMP2

1

RoHS Compliant

note

Refer to catalog 9080CT1301 for additional labeling options.

Footnotes

  1. Some products may be discontinued. Refer to www.se.com/us for the most current product information.
  2. For blocks 12.2 mm (0.48 in.) or wider, the strip must be broken and the individual marking characters used.
Feedback