Enclosed AC Drives and Soft Starters
Overview of S-Flex™ and Altistart™ Enclosed 22 / Enclosed 480
Schneider Electric’s S-Flex™ (Altivar™ 212) adjustable speed drives and Altistart™ Enclosed 22 and Enclosed 480 soft starters are designed for commercial and industrial motor control applications. These enclosed solutions are designed for pumps, fans, compressors, conveyors, mixers, and other machinery, with integrated controls, disconnects, circuit protection, communication capabilities, and application-specific options.
The following table covers available voltage and horsepower ranges, enclosure types (Type 1, Type 12, and Type 3R), configurable bypass and isolation options, and network communication protocols such as Modbus, BACnet, EtherNet/IP, and PROFINET. It also highlights compliance with major industry certifications and standards, including UL, cUL/CSA, IEC, NFPA, and seismic qualification requirements.
For additional information, refer to Variable Speed Drives and Soft Starters online.
Overview of Altivar™ 680/980 Process and Altivar 660/960 Process
Schneider Electric’s Altivar™ Process drive systems are designed for demanding industrial applications such as water and wastewater, oil and gas, mining, metals, food and beverage, and regenerative systems. The following table highlights the Altivar 680/980 low harmonic drives, featuring industry-leading harmonic mitigation with THDi levels as low as 2.3%, compact footprints, regenerative capabilities, and advanced performance for pumping and mechanical movement applications.
The following table also covers the Altivar 660/960 Process Drive Systems, offering fully tested, ready-to-connect drive solutions ranging from compact pre-engineered systems to complex engineered configurations. Key features include embedded process control, web server functionality, pump curves, dynamic QR codes, multiple enclosure options (UL Type 1, 12, and 3R), and broad power ranges. The products are UL/cUL listed, IEEE 519 compliant, and designed to meet applicable NEMA, NFPA, IEC, and ISO 9001 standards.
For additional information, refer to Variable Speed Drives and Soft Starters online.