AltivarTM 212

Altivar™ 212 Drives

ATV212HU15N4


ATV212W075N4


ATV212HD30M3X

ATV212HD37N4

   

The AHRI (Air-Conditioning, Heating, & Refrigeration Institute) certified Altivar 212 drive is for use with three-phase asynchronous and permanent magnet motors for variable torque pump, fan, and scroll compressor applications. Select the Altivar 212 drive using the motor nameplate voltage, the full load ampere rating and the table below. The Altivar 212 drive includes 3 logic inputs, 2 analog inputs, 1 analog output, and 2 relay outputs (with 1 NO and 1 NO/NC contacts). The Altivar 212 drive includes an integrated 4 digit, 7 segment LED display with a 7 button keypad and includes an RJ45 Modbus port plus a four-screw terminal block for BACnet, Modbus, Metasys N2 and Apogee P1 communication protocols. LonWorks™ is available in an option card.

Altivar 212 Selection

AC Input Line
Voltage

Three-Phase
Motor Power [1]

Continuous Output Current

Enclosure Rating

IP 20[2]
Open Style Product

Type 1 Conduit Kit
Purchase ATV212 and Conduit
Kit for Type 1 Installation

Type 12 / IP54[3]

HP

kW

A [1]

Catalog Number

Catalog Number

Catalog Number

 

30

22

88

ATV212HD22M3X

VW3A9206

—

40

30

117

ATV212HD30M3X

VW3A9208

—

380/480 Vac

-15%, +10%
Three-Phase

1

0.75

2.2

ATV212H075N4

VW3A31814

ATV212W075N4

2

1.5

3.7

ATV212HU15N4

VW3A31814

ATV212WU15N4

3

2.2

5.1

ATV212HU22N4

VW3A31814

ATV212WU22N4

4

3

7.2

ATV212HU30N4

VW3A31815

ATV212WU30N4

5

4

9.1

ATV212HU40N4

VW3A31815

ATV212WU40N4

7.5

5.5

12

ATV212HU55N4

VW3A31815

ATV212WU55N4

10

7.5

16

ATV212HU75N4

VW3A31816

ATV212WU75N4

15

11

22.5

ATV212HD11N4

VW3A31816

ATV212WD11N4

20

15

30.5

ATV212HD15N4

VW3A31817

ATV212WD15N4

25

18.5

37

ATV212HD18N4

VW3A31817

ATV212WD18N4

30

22

43.5

ATV212HD22N4S

VW3A31817

—

30

22

43.5

ATV212HD22N4

VW3A9206

ATV212WD22N4

40

30

58.5

ATV212HD30N4

VW3A9206

ATV212WD30N4

50

37

79

ATV212HD37N4

VW3A9207

ATV212WD37N4

60

45

94

ATV212HD45N4

VW3A9207

ATV212WD45N4

75

55

116

ATV212HD55N4

VW3A9208

ATV212WD55N4

100

75

160

ATV212HD75N4

VW3A9208

ATV212WD75N4

UL File E116875, CSA 2278406, Plenum rated per UL 508C for UL 1995 installations. NOM, CE

Altivar™ 212 Accessories

   

VW3A1101

VW3A1101

VW3A1102

VW3A1103

VW3A1104R10

VW3A8121

LonWorks Option Card

VW3A21212

Altivar 212 Options and Accessories

Description

For Use on Drives

Catalog Number

User Interface Options

Remote LCD
Display Keypad

8 line, 24 characters per line, plain text, 8 keys, rotary wheel, 60 °C IP54 rated

Altivar 212, 320, 630, and 930

VW3A1101 [4]

Remote LCD
Keypad Mounting Accessories

IP54 rated kit for remote mounting LCD keypad on enclosure door.
Clear plastic door for use with VW3A1102 for IP65 rating and tamper resistant. Female / Female right angle RJ45 adaptor, to connect cable and keypad. [5]

VW3A1101

VW3A1102 [4]

VW3A1102

VW3A1103 [4]

VW3A1101

VW3A1105 [4]

Remote LCD Keypad Mounting Cables —Equipped with two RJ45 connectors
1 meter length
3 meter length
5 meter length
10 meter length

VW3A1101

VW3A1104R10 [3]

VW3A1101

VW3A1104R30 [3]

VW3A1101

VW3A1104R50 [3]

VW3A1101

VW3A1104R100 [3]

Multi-loader

Use to copy configurations between like drives, PC Soft, or
SoMove PC Software

Altivar 12, 212, 320,
630, 930, and Altistart 22

VW3A8121

Potentiometer

Operator, mounting collar, 2.5 kilohm, ½ watt potentiometer

Altivar 212

ATVPOT25K

Software

Altivar and Altistart Programming Cable For use with the iPad Configuration App. 30–pin Mobile to RS-485 Converter Cable Altivar 12, 212, and SFLEX, Altistart 22, 480

VW3A8151R20U

SoMove

This software enables the user to configure, set, debug and organize maintenance task for the complete Altivar product line and the Altistart 22 and Altistart 48 soft starters. It can also be used to customize the integrated display terminal menus. It can be used with a direct connection or a Bluetooth® wireless connection. Free download www.schneider-electric.us

USB/RS485 cable: equipped with USB connector and
RJ45 connector

Altivar and Altistart

TCSMCNAM3M002P [3]

Communication Option

LonWorks Communication Card Option

Provides a four-screw terminal block for connecton to LonWorks network. Install in place of standard control board that comes mounted in the Altivar 212 drive. The I/O count is reduced to 3LI, 1 AI and 1 NO/NC relay

Altivar 212

VW3A21212

Mounting Kit

DIN Rail Mounting Kit

For installation on 35 mm wide DIN rail

Altivar 212H075M3X–U22M3X
Altivar 212H075N4–U22N4

VW3A31852

Footnotes

  1. These horsepower, wattage and continuous ampere ratings apply to the default switching frequency and maximum 40 °C ambient. Refer to the installation manual for derating curves as a function of switching frequency, ambient temperature, and mounting conditions.
  2. IP20 Altivar 212 drives can be installed as UL Type 1 with an optional conduit box by following the instructions in the Installation Manual.
  3. For ATV212W... drives with Class B EMC filter, add the letter “C” to the end of the standard catalog number.
  4. IP20 Altivar 212 drives can be installed as UL Type 1 with an optional conduit box by following the instructions in the installation manual.
  5. Not required if using VW3A1102.
Feedback