S–FlexTM 212 AC Drives

S-Flex™ Variable Torque AC Drive—208 V, 230 V, and 460 V Ratings

S-Flex 212 Enclosed
Drive Controller Type 1, 12, 3R
Rated +14 to +104 °F
(-10 to +40 °C)

The AHRI certified S-Flex enclosed drive features the Altivar 212 drive and provides 100 KAIC rating for commercial pump, fan, and scroll compressor applications.

The S-Flex is an economical package that includes a circuit breaker disconnect and option bypass contactors, drive input disconnect switch or line contactor.

The S-Flex is rated as a UL Type 1, 12, and 3R enclosure an ideal for use in residential high rise and mixed-use buildings, commercial office buildings, schools and campus environments.

All S-Flex 212 Enclosed Drives are supplied with:

  • Altivar™ 212 power converter

  • Square D™ circuit breaker disconnect (Power Fuses for 460 V version only)

  • Coordinated short circuit rating for 100,000 A

  • Adjustable Frequency Controller-Off-Bypass selector switch

  • Local/Remote configurable on controller

  • Power On red LED

  • Bypass Run green LED

  • Fire/Freezestat interlock for Adjustable Frequency Drive and Bypass mode

  • Form C Adjustable Frequency Controller fault auxiliary contact

  • Modbus RJ-45 communication port

  • Smoke Purge Function

  • Bypass Run Auxiliary Contact

  • Drive Run Auxiliary Contact

  • Full Voltage Bypass Power Circuit with overload relay

  • 120 Vac fused control power transformer

Output Amperes

HP

208 V

230 V

460 V

1 — — 2.1
2 — — 3.4
3 — — 4.8
5 — — 7.6
7.5 — — 11
10 — — 14
15 — — 21
20 — — 27
25 — — 34
30 92 80 40
40 120 104 52
50 — — 65
60 — — 77
75 — — 96
100 — — 124

S-Flex 212 Type 1 Enclosed Drive Controller Selection

Input Line
Voltage

HP

kW

Output Current

Catalog
Number

A

208 Vac
Three-phase

30

22

92

SFD212MG2YB07D07

40

30

120

SFD212NG2YB07D07

460 Vac

Three-phase

1

0.75

2.1

SFD212CG4YB07D07

2

1.5

3.4

SFD212DG4YB07D07

3

2.2

4.8

SFD212EG4YB07D07

5

4

7.6

SFD212FG4YB07D07

7.5

5.5

11

SFD212GG4YB07D07

10

7.5

14

SFD212HG4YB07D07

15

11

21

SFD212JG4YB07D07

20

15

27

SFD212KG4YB07D07

25

18.5

34

SFD212LG4YB07D07

30

22

40

SFD212MG4YB07D07

40

30

52

SFD212NG4YB07D07

50

37

65

SFD212PG4YB07D07

60

45

77

SFD212QG4YB07D07

75

55

96

SFD212RG4YB07D07

100

75

124

SFD212SG4YB07D07

Additional S-Flex Configurations Available Using Product Selector
Example:SFD212CG3YA06X07 (bold text in selection table below)

TYPE (01) HP (02) Enclosure (03) Voltage (04) Power Circuit (05) Communication Options (06) Misc Options (07)
SFD212 C = 1 hp
D = 2 hp
E = 3 hp
F = 5 hp
G = 7.5 hp
H = 10 hp
J = 20 hp
K= 20 hp
L = 30 hp
N = 40 hp
P = 50 hp (460 V only)
Q = 60 hp (460 V only)
R = 75 hp (460 V only)
S = 100 hp (460 V only)

G = UL Type 1 General Purpose

A = UL Type 12K Industrial Use, Dust-Tight/Drip-Tight

H = UL Type 3R Outdoor Use

2 = 208 Vac
3 = 230 Vac
4 = 460 Vac
W = Without Bypass
Y = Full Voltage Bypass
A06 = BACnet Setup
B06 = LonWorks® Card
C06 = Metasys® N2 Setup
D06 = Apogee™ P1 Setup
N06 = Modbus [1]
A07 = Drive Input Disconnect [2]
B07 = Line Contactor [2]
S07 = Seismic Certification
D07 = Full Text Keypad
K07 = cUL Marking (Canada)
T07 = 50 °C Ambient Operation[3]
X07 = AC Line Reactor

S-Flex Accessories

Description

Catalog Number

Software

SoMove™

This software enables the user to configure, set, debug and organize maintenance task for the complete Altivar product line and the Altistart 22 and Altistart 48 soft starters. It can also be used to customize the integrated display terminal menus. It can be used with a direct connection or a Bluetooth® wireless connection. Free download www.schneider-electric.us

User Interface Kits

USB to RJ45 Adaptor Kit (For use in connecting to a PC with a USB port)

TCSMCNAM3M002P

EZ-M Mounting Channel, 72 in. length

EZM72MC

Altivar and Altistart Programming cable for iPad 30–Pin mobile to RS-485 Converter, 2 meters

VW3A8151R20U

note

See the Instruction Bulletin for set up instructions.

Footnotes

  1. Default selection. For Modbus control, see the Instruction manual.
  2. Options A07 Drive Input disconnect and B07 line contactor are available only when a full voltage bypass option Y is selected. Options A07 and B07 are mutually exclusive.
  3. For UL Type 12 and 3R only.
Feedback