Harmony™ Small Panels

HMI

Harmony Small Panels HMI Products

The Harmony STO, STU, SCU, and ST6, Small Panels have been specifically designed to satisfy the requirement for panels that are compact and easy to use. These terminals are easy to configure, and they work seamlessly with other Schneider Electric equipment to provide a complete automation solution, dedicated to simple or compact machines.

Harmony ST6 Basic HMI

Harmony ST6 Basic HMI Range

Harmony ST6 is available in three models:

  • Basic HMI

  • Basic Web HMI

  • Basic Modular HMI

Features

  • High-resolution screen powered by EcoStruxure Operator Terminal Expert software, with multi-screen and layout objects (Dock Panel) functions, to combine more information in one page for easy operation.

  • Tool-free fastener for fast and easy mounting.

  • Ability to access all HTML5 servers with Basic Web HMI, Harmony STW6 version.

  • Availability of Web Viewer function on Harmony HMIST6 and HMISTM6 versions that allows remote visualization of the HMI application on PC/Tablet/Smartphone.

  • Basic HMI, Harmony ST6, and STM6 with the best-in-class user interface for multi-device connection: 2 x Ethernet ports with Dual IP, 2x COM (except 4” model)/USB host and device.

  • Basic Web HMI, Harmony STW6 with 2 x Ethernet ports with one IP address for daisy chain connection (except 4'' model).

  • Enhanced cybersecurity from application to firmware level.

  • EcoStruxure Secure Connect Advisor, pre-installed on Harmony HMIST6 and HMISTM6 versions, for secure remote maintenance of HMI and connected devices.

Harmony ST6 Basic Range

Description

Catalog Number

ST6 Basic HMI

4-inch wide touch panel display, 1 COM, 1 Ethernet,
USB host and device, 24 Vdc

HMIST6200

7-inch wide touch panel display, 2 COM, 2 Ethernet,
USB host and device, 24 Vdc

HMIST6400

10-inch wide touch panel display, 2 COM, 2 Ethernet,
USB host and device, 24 Vdc

HMIST6500

12-inch wide touch panel display, 2 COM, 2 Ethernet,
USB host and device, 24 Vdc

HMIST6600

15-inch wide touch panel display, 2 COM, 2 Ethernet,
USB host and device, 24 Vdc

HMIST6700

STW6 Basic Web HMI

4-inch wide touch panel display,
1 Ethernet, USB host and device, 24 Vdc

HMISTW6200

7-inch wide touch panel display,
1 Ethernet, USB host and device, 24 Vdc,
1 IP address for daisy chain connection

HMISTW6400

10-inch wide touch panel display,
1 Ethernet, USB host and device, 24 Vdc,
1 IP address for daisy chain connection

HMISTW6500

12-inch wide touch panel display,
1 Ethernet, USB host and device, 24 Vdc,
1 IP address for daisy chain connection

HMISTW6600

15-inch wide touch panel display,
1 Ethernet, USB host and device, 24 Vdc,
1 IP address for daisy chain connection

HMISTW6700

STM6 Basic Modular HMI

4-inch wide touch panel display, 1 COM, 2 Ethernet,
USB host and device, 24 Vdc

HMISTM6200

7-inch wide touch panel display, 1 COM, 2 Ethernet,
USB host and device, 24 Vdc

HMISTM6400


For complete information, see Harmony ST6 on www.se.com/us and product catalog DIA5ED2181202EN.

Harmony™ STO Small Touchscreen HMI

With screen quality based on ppi similar to Harmony GTU, the Harmony STO7 series of 4.3-inch color screens support crisp, clear visualization on a high quality display. This enables you to create more attractive and distinguished applications for industry.

Features

  • TFT color screen with 480 x 272 pixels

  • Removable logo stickers

  • Larger screen with full-size ratio in the 4.3 inch class

  • Three versions for various communication types

  • 26 MB application memory

  • Operating temperature: 32—122 °F (0—50 °C)

  • Programs with EcoStruxure™ Operator Terminal Expert

  • IP65, NEMA 4X (indoor use)

  • Certifications include CE, cULus, Class 1 Div 2

Catalog Number

Colors

Com Port

Ethernet

HMISTO705

64k

1 x RS232

—

HMISTO715

64k

1 x RS422/485

—

HMISTO735

64k

—

1 x 10/100BaseT

For complete information and the latest updates, see:

Harmony™ STU Small Touchscreen HMI

The Harmony STU is a compact HMI that is mounted using a 22 mm diameter hole - similar to a push button. This helps reduce overall cost by minimizing the labor for installing the HMI. The STU is a cost-effective solution for machine builders.

Features:

  • 3.5 or 5.7 inch TFT color display, QVGA (320 x 240)

  • Resistive touch screen

  • One USB v2.0 host-type A port + one USB v2.0 mini-B port

  • Serial and Ethernet communication ports

  • Powered by 24 Vdc

  • Operating temperature: 32–122°F (0–50°C)

  • Configured by Vijeo Designer

  • IP65, NEMA 4X (indoor use)

  • Certifications include CE, cULus, Class 1 Div. 2, Marine

Catalog Number

Screen Size

Com Port

Ethernet

HMISTU655

3.5 in. TFT Color (320x240)

RS232C/RS485

(RJ45)

Ethernet

(RJ45)

HMISTU855

5.7 in. TFT Color (320x240)

RS232C/RS485

(RJ45)

Ethernet

(RJ45)

For complete information and the latest updates, see:

Harmony™ SCU Small HMI Controllers

The ultra-compact range of Harmony SCU small HMI controllers is part of Schneider Electric’s Flexible Machine Control concept. The Harmony SCU HMI Controllers product offer brings together HMI and control functions within a single product. This reduces the amount of equipment required and the associated costs throughout the life cycle of the machine. Mounting through a 22 mm hole considerably simplifies installation.

Features:

  • 3.5 or 5.7 inch TFT color display, QVGA (320 x 240), resistive touch screen

  • One USB v2.0 host type A port + one USB v2.0 mini-B port

  • Serial, Ethernet and CANopen communication ports

  • Removable terminal blocks for I/O connections

  • Powered by 24 V dc

  • Operating temperature: 32–122°F (0–50°C)

  • IP65 NEMA 4X (indoor use)

  • Certifications include CE, cULus, Class 1 Div. 2

Catalog Number

Screen Size

Digital Inputs

High Speed Counter Inputs

Digital Relay Outputs

Pulse Train Outputs

Analog Inputs

Temperature Inputs

Analog Outputs

HMISCU6A5

3.5 in.

14

2

8

2

—

—

—

HMISCU6B5

3.5 in.

6

2

6

2

2

2

2

HMISCU8A5

5.7 in.

14

2

8

2

—

—

—

HMISCU8B5

5.7 in.

6

2

6

2

2

2

2

For complete information and the latest updates, see:

Feedback