Hospital Power and Ground Modules
Medical Power Receptacle and Ground Modules
Power Modules: When both ground jacks and power receptacles are required, these UL Listed modules offer convenience and save labor in field wiring. The units include four power receptacles, four twist-to-lock ground jacks, and a ground bus with a generous number of lugs for external ground connections. The main ground connection in the module accommodates up to a #1/0 cable. The units are completely factory wired; only field power connections and ground connections are necessary. They are furnished with Type 304, brushed stainless steel face plates.
Multiple mounting options for the product:
-
Backbox 12 x 8 x 4
-
Bottom of Standard or Duplex Isolation Power System
-
Standard Gang Box supplied by customer
Power Modules
| Catalog Number | Hospital Grade Ground Jacks | Power Receptacles | Mounting |
|---|---|---|---|
|
SGPMF4DR4 |
(4) 30 A, 250 V, Green | (4) 20 A, Duplex Red | Backbox SB120804 |
|
SGPMF4DI4 |
(4) 20 A, Duplex Ivory | ||
|
SGPMF4TB4 |
(4) 20 A, Single Twist Lock | ||
|
SGPMP4DR4 |
(4) 20 A, Duplex Red | Duplex or Standard Isolation Power System[1] | |
|
SGPMP4DI4 |
(4) 20 A, Duplex Ivory | ||
|
SGPMG4DR4 |
(4) 20 A, Duplex Red | Customer supplied eight gang box | |
|
SGPMG4TB4 |
(4) 20 A, Single Twist Lock |
Master Ground Station: These modules can be used as a collection point for grounds in a large area, such as a coronary care unit or intensive care ward. The primary application is where the equipment ground bus in the isolated power panel is not conveniently located or cannot accept the large number of connections required for the area. This unit can be connected to the ground point by a single conductor and located in a more convenient area. The module contains a bus bar with 18 lugs for field connections and has a Type #304 brushed stainless steel cover plate. It is designed for installation into a 12 in. x 8 in. x 4 in. back box.
Master Ground Station – Ground Modules
| Catalog Number | Description | Mounting |
|---|---|---|
|
SGPMF0NN0 |
Master ground station, ******** | Backbox SB120804 |
|
SGPMF4NN0 |
(4) 30 A, 250 V, Green Hospital Grade ground jacks | |
|
SGPMP4NN0 |
(4) 30 A, 250 V, Green Hospital Grade ground jacks | Duplex or Standard Isolation Power System |
|
SGPMG4NN0 |
(4) 30 A, 250 V, Green Hospital Grade ground jacks | Customer supplied four Gang Box |