Dimensions for Circuit Breaker

emptyfile

Dimensions

  • CE Marking

  • International products—IEC 60947-2 rated. North American products are dual rated, UL 489 and IEC 60947-2.

  • MCCBs in I-Line™ plug-on construction and a complete line of accessories are available. Contact your nearest Field Sales office.

  • Order entry point is Cedar Rapids, Iowa.

Dimensions

Circuit
Breaker

No. Poles

Fig.
No.

Dimensions – mm

A

B

C

D

E

F

G

H

SLA/LA, LH

3

1

279

152

103

148

 22

235

 51

25

QB

2

2

164

 76

 77

100

[1]

108

 

—

3

3

164

114

 77

100

[1]

108

 38

 19

PG, PJ, PL

2, 3

4

414

210

140

204

106

200

200

—

RG, RJ, RL

2, 3

5

381

420

160

365

222

362

390

—

Footnotes

  1. Dimensions E are 40 mm at ON end and 16 mm at OFF end.
Feedback