P-frame, 3P, MicroLogic™ Electronic-Trip Unit, IEC Rated

Class 612

P-frame, 3P, MicroLogic Electronic-Trip Unit, IEC Rated

P-frame—1600 A, Individually-Mounted, MicroLogic Electronic Trip Unit, IEC Rated

Sensor
Rating

Cat. No.

Terminal
Wire
Range
(AWG–kcmil)

N Interrupting [1]

H Interrupting [1]

L Interrupting [1]

3P, 690 Vac 50/60 Hz with LS0 Trip Functions

 630 A

NPNLE36063U32R

NPHLE36063U32R

NPLLE34063U32R

(4) 3/0–500

Al/Cu

 800 A

NPNLE36080U32R

NPHLE36080U32R

NPLLE34080U32R

1000 A

NPNLE36100U32R

NPHLE36100U32R

NPLLE34100U32R

1250 A

NPNLE36125U32R

NPHLE36125U32R

—

1600 A

NPNLE36160U32R

NPHLE36160U32R

—

3P, 690 Vac 50/60 Hz with LSI Trip Functions

 630 A

NPNLE36063U33R

NPHLE36063U33R

NPLLE34063U33R

(4) 3/0–500

Al/Cu

 800 A

NPNLE36080U33R

NPHLE36080U33R

NPLLE34080U33R

1000 A

NPNLE36100U33R

NPHLE36100U33R

NPLLE34100U33R

1250A

NPNLE36125U33R

NPHLE36125U33R

—

1600A

NPNLE36160U33R

NPHLE36160U33R

—

MicroLogic Ammeter Trip Unit

3P, 690 Vac 50/60 Hz with LS0 Trip Functions

 630 A

NPNLE36063U42R

NPHLE36063U42R

NPLLE34063U42R

(4) 3/0–500

Al/Cu

 800 A

NPNLE36080U42R

NPHLE36080U42R

NPLLE34080U42R

1000 A

NPNLE36100U42R

NPHLE36100U42R

NPLLE34100U42R

1250 A

NPNLE36125U42R

NPHLE36125U42R

—

1600 A

NPNLE36160U42R

NPHLE36160U42R

—

3P, 690 Vac 50/60 Hz with LSI Trip Functions

 630 A

NPNLE36063U43R

NPHLE36063U43R

NPLLE34063U43R

(4) 3/0–500

Al/Cu

 800 A

NPNLE36080U43R

NPHLE36080U43R

NPLLE34080U43R

1000 A

NPNLE36100U43R

NPHLE36100U43R

NPLLE34100U43R

1250 A

NPNLE36125U43R

NPHLE36125U43R

—

1600 A

NPNLE36160U43R

NPHLE36160U43R

—

3P, 690 Vac 50/60 Hz with LSIG Trip Functions

 630 A

NPNLE36063U44R

NPHLE36063U44R

NPLLE34063U44R

(4) 3/0–500

Al/Cu

 800 A

NPNLE36080U44R

NPHLE36080U44R

NPLLE34080U44R

1000 A

NPNLE36100U44R

NPHLE36100U44R

NPLLE34100U44R

1250 A

NPNLE36125U44R

NPHLE36125U44R

—

1600 A

NPNLE36160U44R

NPHLE36160U44R

—

MicroLogic Power Trip Unit

3P, 690 Vac 50/60 Hz with LSI Trip Functions

 630 A

NPNLE36063U63RE1

NPHLE36063U63RE1

NPLLE34063U63RE1

(4) 3/0–500

Al/Cu

 800 A

NPNLE36080U63RE1

NPHLE36080U63RE1

NPLLE34080U63RE1

1000 A

NPNLE36100U63RE1

NPHLE36100U63RE1

NPLLE34100U63RE1

1250 A

NPNLE36125U63RE1

NPHLE36125U63RE1

—

1600 A

NPNLE36160U63RE1

NPHLE36160U63RE1

—

3P, 690 Vac 50/60 Hz with LSIG Trip Functions

 630 A

NPNLE36063U64RE1

NPHLE36063U64RE1

NPLLE34063U64RE1

(4) 3/0–500

Al/Cu

 800 A

NPNLE36080U64RE1

NPHLE36080U64RE1

NPLLE34080U64RE1

1000 A

NPNLE36100U64RE1

NPHLE36100U64RE1

NPLLE34100U64RE1

1250 A

NPNLE36125U64RE1

NPHLE36125U64RE1

—

1600 A

NPNLE36160U64RE1

NPHLE36160U64RE1

—

note

See Digest for accessories and other information.

Interrupting Ratings

 

N

H

L

Icu

Ics (%Icu)

Icu

Ics (%Icu)

Icu

Ics (%Icu)

220/240 V

50 kA

75%

70 kA

50%

150 kA

100%

380/415 V

50 kA

70 kA

150 kA

440 V

50 kA

65 kA

130 kA

500/525 V

40 kA

50 kA

100 kA

660/690 V

30 kA

42 kA

 25 kA

Footnotes

  1. New for P frame IEC only.
Feedback