P-frame, 4P, MicroLogic™ Electronic-Trip Unit, IEC Rated

Class 612

P-frame, 4P, MicroLogic™ Electronic-Trip Unit, IEC Rated

P-frame—1600 A, Individually-Mounted, MicroLogic Electronic Trip Unit, IEC Rated

Sensor
Rating

Cat. No.

Terminal
Wire
Range
(AWG–kcmil)

N Interrupting [1]

H Interrupting [1]

L Interrupting [1]

4P, 690 Vac 50/60 Hz with LS0 Trip Functions

 630 A

NPNLE46063U32R

NPHLE46063U32R

NPLLE44063U32R

(4) 3/0–500

Al/Cu

 800 A

NPNLE46080U32R

NPHLE46080U32R

NPLLE44080U32R

1000 A

NPNLE46100U32R

NPHLE46100U32R

NPLLE44100U32R

1250 A

NPNLE46125U32R

NPHLE46125U32R

—

1600 A

NPNLE46160U32R

NPHLE46160U32R

—

4P, 690 Vac 50/60 Hz with LSI Trip Functions

 630 A

NPNLE46063U33R

NPHLE46063U33R

NPLLE44063U33R

(4) 3/0–500

Al/Cu

 800 A

NPNLE46080U33R

NPHLE46080U33R

NPLLE44080U33R

1000 A

NPNLE46100U33R

NPHLE46100U33R

NPLLE44100U33R

1250 A

NPNLE46125U33R

NPHLE46125U33R

—

1600 A

NPNLE46160U33R

NPHLE46160U33R

—

MicroLogic Ammeter Trip Unit

4P, 690 Vac 50/60 Hz with LS0 Trip Functions

 630 A

NPNLE46063U42R

NPHLE46063U42R

NPLLE44063U42R

(4) 3/0–500

Al/Cu

 800 A

NPNLE46080U42R

NPHLE46080U42R

NPLLE44080U42R

1000 A

NPNLE46100U42R

NPHLE46100U42R

NPLLE44100U42R

1250 A

NPNLE46125U42R

NPHLE46125U42R

—

1600 A

NPNLE46160U42R

NPHLE46160U42R

—

4P, 690 Vac 50/60 Hz with LSI Trip Functions

 630 A

NPNLE46063U43R

NPHLE46063U43R

NPLLE44063U43R

(4) 3/0–500

Al/Cu

 800 A

NPNLE46080U43R

NPHLE46080U43R

NPLLE44080U43R

1000 A

NPNLE46100U43R

NPHLE46100U43R

NPLLE44100U43R

1250 A

NPNLE46125U43R

NPHLE46125U43R

—

1600 A

NPNLE46160U43R

NPHLE46160U43R

—

4P, 690 Vac 50/60 Hz with LSIG Trip Functions

 630 A

NPNLE46063U44R

NPHLE46063U44R

NPLLE44063U44R

(4) 3/0–500

Al/Cu

 800 A

NPNLE46080U44R

NPHLE46080U44R

NPLLE44080U44R

1000 A

NPNLE46100U44R

NPHLE46100U44R

NPLLE44100U44R

1250 A

NPNLE46125U44R

NPHLE46125U44R

—

1600 A

NPNLE46160U44R

NPHLE46160U44R

—

MicroLogic Power Trip Unit

4P, 690 Vac 50/60 Hz with LSI Trip Functions

 630 A

NPNLE46063U63RE1

NPHLE46063U63RE1

NPLLE44063U63RE1

(4) 3/0–500

Al/Cu

 800 A

NPNLE46080U63RE1

NPHLE46080U63RE1

NPLLE44080U63RE1

1000 A

NPNLE46100U63RE1

NPHLE46100U63RE1

NPLLE44100U63RE1

1250 A

NPNLE46125U63RE1

NPHLE46125U63RE1

—

1600 A

NPNLE46160U63RE1

NPHLE46160U63RE1

—

4P, 690 Vac 50/60 Hz with LSIG Trip Functions

 630 A

NPNLE46063U64RE1

NPHLE46063U64RE1

NPLLE44063U64RE1

(4) 3/0–500

Al/Cu

 800 A

NPNLE46080U64RE1

NPHLE46080U64RE1

NPLLE44080U64RE1

1000 A

NPNLE46100U64RE1

NPHLE46100U64RE1

NPLLE44100U64RE1

1250 A

NPNLE46125U64RE1

NPHLE46125U64RE1

—

1600 A

NPNLE46160U64RE1

NPHLE46160U64RE1

—

note

See Digest for accessories and other information.

Interrupting Ratings

 

N

H

L

Icu

Ics (%Icu)

Icu

Ics (%Icu)

Icu

Ics (%Icu)

220/240 V

50 kA

75%

70 kA

50%

150 kA

100%

380/415 V

50 kA

70 kA

150 kA

440 V

50 kA

65 kA

130 kA

500/525 V

40 kA

50 kA

100 kA

660/690 V

30 kA

42 kA

 25 kA

Footnotes

  1. New for P frame IEC only.
Feedback