R-frame, 3P, MicroLogic™ Electronic-Trip Unit, IEC Rated

Class 612

R-frame, 3P, MicroLogic™ Electronic-Trip Unit, IEC Rated

R-frame—3200 A, Individually-Mounted, MicroLogic Electronic Trip Unit, IEC Rated

Sensor
Rating

Cat. No.

N Interrupting

H Interrupting

3P, 690 Vac 50/60 Hz with LS0 Trip Functions

1600 A

RNFE36160U32R

RHFE34160U32R

2000 A

RNFE36200U32R

RHFE34200U32R

2500 A

RNFE36250U32R

RHFE34250U32R

3200 A

RNFE36320U32R

RHFE34320U32R

3P, 690 Vac 50/60 Hz with LSI Trip Functions

1600 A

RNFE36160U33R

RHFE34160U33R

2000 A

RNFE36200U33R

RHFE34200U33R

2500 A

RNFE36250U33R

RHFE34250U33R

3200 A

RNFE36320U33R

RHFE34320U33R

MicroLogic Ammeter Trip Unit

3P, 690 Vac 50/60 Hz with LS0 Trip Functions

1600 A

RNFE36160U42R

RHFE34160U42R

2000 A

RNFE36200U42R

RHFE34200U42R

2500 A

RNFE36250U42R

RHFE34250U42R

3200 A

RNFE36320U42R

RHFE34320U42R

3P, 690 Vac 50/60 Hz with LSI Trip Functions

1600 A

RNFE36160U43R

RHFE34160U43R

2000 A

RNFE36200U43R

RHFE34300U43R

2500 A

RNFE36250U43R

RHFE34350U43R

3200 A

RNFE36320U43R

RHFE34320U43R

3P, 690 Vac 50/60 Hz with LSIG Trip Functions

1600 A

RNFE36160U44R

RHFE34160U44R

2000 A

RNFE36200U44R

RHFE34200U44R

2500 A

RNFE36250U44R

RHFE34250U44R

3200 A

RNFE36320U44R

RHFE34320U44R

MicroLogic Power Trip Unit

3P, 690 Vac 50/60 Hz with LSI Trip Functions

1600 A

RNFE36160U63RE1

RHFE34160U63RE1

2000 A

RNFE36200U63RE1

RHFE34200U63RE1

2500 A

RNFE36250U63RE1

RHFE34250U63RE1

3200 A

RNFE36320U63RE1

RHFE34320U63RE1

3P, 690 Vac 50/60 Hz with LSIG Trip Functions

1600 A

RNFE36160U64RE1

RHFE34160U64RE1

2000 A

RNFE36200U64RE1

RHFE34200U64RE1

2500 A

RNFE36250U64RE1

RHFE34250U64RE1

3200 A

RNFE36320U64RE1

RHFE34320U64RE1

note

See Digest for accessories and other information.

Interrupting Ratings

 

N

H

Icu

Ics

Icu

Ics (%Icu)

220/240 V

85 kA

75%

125 kA

75%

380/415 V

70 kA

 85 kA

440 V

65 kA

100%

 85 kA

500/525 V

65 kA

—

660/690 V

65 kA

—

Feedback