Fusible Switch Combination Starter Units

Class 8998

1B Wiring and 1 N.O. and 1 N.C. Auxiliary Interlock (Standard)

Full Voltage Non-Reversing

Maximum Horsepower At

NEMA
Starter Size

Switch
Amp Rating

Unit Type
No.

Space
Factor

No. of
Thermal Units Required[1]

208 V

240 V

480 V

600 V

5

5

—

—

1

30

NC413

1

3

—

—

 10

 10

30

NC414

7-1/2

7-1/2

—

—

60

NC415

7-1/2

7-1/2

—

—

1

60

NC416

1-1/2[2]

3

—

—

 10

 10

30

NC417

10

15

—

—

2

60

ND411

1

3

—

—

 25

 25

60

ND412

10

15

—

—

2

60

ND413

1-1/2[2]

3

—

—

 25

 25

60

ND414

20

25

—

—

3

100

NE416

1-1/2

3

25

30

—

—

200

NE417

3

—

—

 50

 50

100

NE418

1-1/2

40

50

—

—

4

200

NF409

3-1/2

3

—

—

100

100

200

NF410

Full Voltage Reversing

Maximum Horsepower At

NEMA
Starter Size

Switch
Ampere
Rating

Unit Type
No.

Space
Factor

No. of
Thermal Units Required[1]

208 V

240 V

480 V

600 V

5

5

—

—

1

30

OC417

1-1/2

3

7-1/2

7-1/2

—

—

60

OC418

—

—

10

10

30

OC419

10

10

—

—

2

60

OD409

2

3

—

—

25

25

60

OD410

Two-Speed, Constant Hp, Full Voltage Non-Reversing

Maximum Horsepower At

NEMA
Starter
Size

Switch
Amp
Rating

One Winding (Consequent Pole)

Two Winding (Separate Winding)

No. of Thermal Units Required[1]

208 V

240 V

480 V

600 V

Unit Type No.

Space Factor

Unit Type No.

Space Factor

5

5

—

—

1

30

QC447

2

QC450

2

6

5

5

—

—

60

QC448

QC450

—

—

7-1/2

7-1/2

30

QC449

QC452

7-1/2

10

—

—

2

60

QD437

2

QD439

2

6

—

—

20

20

60

QD438

QD440

Two-Speed, Constant or Variable Torque, Full Voltage Non-Reversing

Maximum Horsepower At

NEMA
Starter
Size

Switch
Amp
Rating

One Winding (Consequent Pole)

Two Winding (Separate Winding)

No. of Thermal Units Required[1]

208 V

240 V

480 V

600 V

Unit Type No.

Space Factor

Unit Type No.

Space Factor

7-1/2

7-1/2

—

—

1

30

QC441

2

QC444

2

6

7-1/2

7-1/2

—

—

60

QC442

QC445

—

—

10

10

30

QC443

QC446

10

15

—

—

2

60

QD433

2

QD435

2

6

—

—

25

25

60

QD434

QD436

note

Units are wired for 480 V unless 240 V is stated on order. The 480 V control circuit transformer is reconnectable for 240 V. For 240 V and 480 V, form FT is used. For other voltages, form SY74 must be used.

Refer to catalog to get NEMA 12, add form N12 to unit.

Fusible starters Sizes 1–3 using Class H fuse clips have a short circuit rating of 5,000 AIR @ 600 V. Size 4 starters using Class H are rated 10 kAIR @ 600 V. If Class R fuse clips are required, order field installable kit from Digest. Fuses are not included.

Footnotes

  1. Melting alloy overload relay included; thermal units must be ordered separately.
  2. Includes extra 1/2 space factor (additional space only).
Feedback