Branch Feeder and Circuit Breaker Type Combination Starter Units

Branch Feeder and Circuit Breaker Type Combination Starter Units

Notes:

  1. On starter units, the last digits of the unit catalog number represent the horsepower.

  2. All units are NEMA 1 enclosure.

  3. All units include a control power transformer and are wired for 120 V control.

  4. All starter units are rated for 100 k AIR at 480 V.

  5. All starter units are supplied with 1B wiring, 1 N.O. auxiliary interlock, and 1 N.C. auxiliary interlock.

Full Voltage Non-Reversing Starters

Unit Catalog No.

NEMA Size

C/B Amps

Space Factor

208 V

240 V

480 V

600 V

1TA.33

2TA.33

TA1

6TA1

1

3

1

1TA1

2TA1

TA3

6TA3

7

1TA3

2TA3

TA7.5

6TA10

15

1TA5

2TA7.5

TA10

—

30

1TA10

2TA10

TA25

6TA25

2

50

1

1TA25

2TA30

TA50

6TA50

3

100

2

Full Voltage Reversing Starters

Unit Catalog No.

NEMA Size

C/B Amps

Space Factor

208 V

240 V

480 V

600 V

1TC.33

2TC.33

TC1

6TC1

1

3

1.5

1TC1

2TC1

TC3

6TC3

7

1TC3

2TC3

TC7.5

6TC7.5

15

1TC5

2TC7.5

TC10

6TC10

30

1TC10

2TC10

TC25

6TC25

2

50

1.5

2 Speed 1 Winding Starters

Constant Hp

Constant or Variable Torque

Unit Catalog No.

Unit Catalog No.

NEMA
Size

C/B Amps

Space Factor

208 V

240 V

480 V

600 V

208 V

240 V

480 V

600 V

—

—

TH.5

6TH.75

1TE.33

2TE.33

TE1

6TE1

1

3

2

1TH.75

2TH.75

TH2

6TH2

1TE1

2TE1

TE3

6TE3

7

1TH2

2TH2

TH5

6TH5

1TE3

2TE3

TE7.5

6TE7.5

15

1TH5

2TH5

TH7.5

6TH7.5

1TE5

2TE7.5

TE10

6TE10

30

1TH7.5

2TH10

TH20

6TH20

1TE10

2TE10

TE25

6TE25

2

50

2

2 Speed 2 Winding Starters

Constant Hp

Constant or Variable Torque

Unit Catalog No.

Unit Catalog No.

NEMA
Size

C/B Amps

Space Factor

208 V

240 V

480 V

600 V

208 V

240 V

480 V

600 V

—

—

TI.5

6TI.75

1TG.33

2TG.33

TG1

6TG1

1

3

2

1TI.75

2TI.75

TI2

6TI2

1TG1

2TG1

TG3

6TG3

7

1TI2

2TI2

TI5

6TI5

1TG3

2TG3

TG7.5

6TG7.5

15

1TI5

2TI5

TI7.5

6TI7.5

1TG5

2TG7.5

TG10

6TG10

30

1TI7.5

2TI10

TI20

6TI20

1TG10

2TG10

TG25

6TG25

2

50

2

Single Branch Circuit Breaker Feeder Units

Unit Type

Trip Rating

Frame Type

Space Factor

TW15

15

FD

1

TW20

20

TW30

30

TW40

40

TW50

50

TW60

60

TW70

70

TW80

80

TW90

90

TW100

100

TW125

125

FD

1.5

TW150

150

TW175

175

JD

1.5

TW200

200

TW225

225

TW250

250

JD

1.5

Dual Mounted Branch Circuit Breaker Feeder Units

Unit Type

Trip Rating

Frame Type

Space Factor

TW415

15/15

FD/FD

1

TW420

20/20

TW430

30/30

TW450

50/50

TW460

60/60

TW4100

100/100

note

All circuit breaker branch feeder units are rated for 25 k AIR at 480 V.

Starter Unit Options

Description[1]

Form No.

Start-Stop PB with 1 Pilot Light—Red (On) [2]

AP

Forward-Reverse-Stop PB with 2 Pilot Lights [3]

A1PP

High-Low-Stop PB with 2 Pilot Lights [4]

A2PP

Hand-Off-Auto SS with 1 Pilot Light—Red (On) [2]

CP

1 Pilot Light Only—Red (On) [2]

P

2 Pilot Lights—Red (On) [3][4]

PP

Misc. Units—Empty Mounting Units

Description

Unit Type

1 Space Factor

TMT1

2 Space Factor

TMT2

note

Undrilled panel and hinged door.

Miscellaneous Items

Description

Unit Type

1⁄2 Space Factor Blank Door

TBD.5

1 Space Factor Blank Door

TBD1

2 Space Factor Blank Door

TBD2

Ground Stab Kit

TGSK

1 Space Factor Unit Gasketing Kit

TGAS12

1.5 Space Factor Unit Gasketing Kit

TGAS18

2 Space Factor Unit Gasketing Kit

TGAS24

  • All units are NEMA 1 enclosure.

  • All operators and pilot lights are 22 mm.

  • 1 space factor = 12 inches.

  • The ground stab kit is field installed and available for all units.

Footnotes

  1. To order a unit with any of the options listed, add the form number as a suffix to the unit type number. Only listed combinations of options are available. Choose only one form number option per starter unit.
  2. Full Voltage Non-Reversing units only.
  3. Reversing units only.
  4. Two-speed units only.
Feedback