Special Purpose Plug-In Units

Class 5600

APD and SD Busway Plug-In Units (Not I-Line™ Busway)

Circuit Breaker Plug-In Units

Breaker

Frame

Trip Rating

Amps

600 Vac 3Ø4W for use on both

3-Pole and 3Ø4W Busway

Breaker

Frame

Trip Rating

Amps

600 Vac 3Ø4W for use on both

3-Pole and 3Ø4W Busway

Catalog Number

Catalog Number

FA

 15

SD75415

LA

125

SD78417LA

 20

SD75420

150

SD78418LA

 30

SD75430

175

SD78419LA

 40

SD75440

200

SD78426LA

 50

SD75450

225

SD78427LA

 60

SD75460

250

SD67428

 70

SD75470

300

SD67436

100

SD75416

350

SD67438

400

SD67446

100 A Busway Plug-In Unit Circuit Breaker Enclosures and Accessories

Enclosure Only

(Price Circuit Breaker Separately)

1Ø3W & 3Ø4W [1]

Ground Kit

Floor Operator Attachment

Catalog No.

Catalog No.

Catalog No.

QO Breaker–70 A Enclosure

PINQO

PGKQO2

PI1QO

QO Breaker/Recpt.–70 A Enclosure [2]

PINQOR

PGKQOR

PI1QO

FA Breaker–15-100 A Enclosure

PIN100FA

PGKFA2

PI1FA

Capacitor and Transformer Units

3Ø Capacitor Units (Order plug-in units separately) [3]

3Ø kVAR

240 Vac

480 Vac

Catalog Number

Catalog Number

2.5

5

7.5

10

PC3205

PC3207

PC3210

PC3402

PC3405

PC3407

PC3410

15

20

25

30

PC3215

PC3415

PC3420

PC3425

PC3430

1Ø Transformer Units (Order plug-in units separately) [4]

1Ø kVA

Primary Voltage

240 Vac

480 Vac

Catalog Number

Catalog Number

1

1.5

2

PT2200

PT2201

PT2202

PT2400

PT2401

PT2402

3

5

7.5

10

PT2203

PT2205

PT2207

PT2210

PT2403

PT2405

PT2407

PT2410

Combination Switches and Contactors (For I-Line Busway)

Refer to Catalog 5600CT9101.

Ground Indicator and Neutralizer Plugs

Ground Indicator and Neutralizer Plugs

240 Vac—3-Pole

600 Vac—3-Pole

Catalog Number

Catalog Number

PGD3200G

PGD3600G

Footnotes

  1. With PIN-QO, use circuit breakers QO215H, QO220H, and QO230H. For higher ratings, use FA enclosures and circuit breakers.
  2. Enclosure with space for three QO circuit breaker poles and provisions for three duplex receptacles.
  3. Capacitor units do not plug into busway and must be used with plug-in switch or circuit breaker.
  4. Transformer units do not plug into busway and must be used with plug-in switch, circuit breaker or cable tap box. Standard secondary voltage terminals are provided for 120 V or 240 V 1Ø2W, or 120/240, 1Ø3W connection. Specify secondary voltage if other than standard.
Feedback