Modbus Registers

The main information needed for remote supervision of a TransferPacT Switching Equipment is contained in the table of common registers starting at register 1001.

One Modbus read request is limited to 125 registers maximum. Three Modbus read requests are necessary to read the entire table.

Use of these common registers is highly recommended to optimize response times and simplify the use of data.

Table Format

Register tables have the following columns:

Address

Register

Pole number

R/W

Unit

Type

Range

TA

Bit

Description

                   
  • Address: a 16-bit register address in hexadecimal. The address is the data used in the Modbus frame.

  • Register: a 16-bit register number in decimal (register = address + 1).

  • Pole number: number of poles that are applicable for that register.

  • R/W: register read-write status

    • R: the register can be read by using Modbus functions

    • W: the register can be written by using Modbus functions

    • RW: the register can be read and written by using Modbus functions

    • RC: the register can be read by using the command interface

    • WC: the register can be written by using the command interface

  • Unit: the unit the information is expressed in.

  • Type: the encoding data type (see data type description below).

  • Range: the permitted values for this variable, usually a subset of what the format allows.

  • TA: type of TransferPacT switch for which the register is available.

  • Bit: bit position applicable for that register.

  • Description: provides information about the register and restrictions that apply.

TransferPacT Switching Equipment Register

Address

Register

Pole number

R/W

Unit

Type

Range

TA

Bit

Description

0x03E8

1001

ALL

R

ENUM

ENUM

–

TA

–

Switch position

  • 1 = at N position

  • 2 = at A position

  • 4 = at OFF position

  • others = error

0x03EA

1003

ALL

R

ENUM

ENUM

–

TA

–

Normal source state

  • 0 = Source in range

  • 1 = Source out of range

  • 2 = No voltage

0x03EC

1005

ALL

R

ENUM

ENUM

–

TA

–

Alternate source state

  • 0 = Source in range

  • 1 = Source out of range

  • 2 = No voltage

0x03ED

1006

4P

R

–

BOOL

–

TA

0

SI phase sequence error validity

  • 0 = Invalid

  • 1 = Valid

0x03ED

1006

4P

R

–

BOOL

–

TA

1

SI neutral position wrong validity

  • 0 = Invalid

  • 1 = Valid

0x03ED

1006

3P/4P

R

–

BOOL

–

TA

2

SI unbalance voltage validity

  • 0 = Invalid

  • 1 = Valid

0x03ED

1006

4P

R

–

BOOL

–

TA

3

SI neutral loss alarm validity

  • 0 = Invalid

  • 1 = Valid

0x03ED

1006

ALL

R

–

BOOL

–

TA

4

SI over voltage state validity

  • 0 = Invalid

  • 1 = Valid

0x03ED

1006

ALL

R

–

BOOL

–

TA

5

SI under voltage state validity

  • 0 = Invalid

  • 1 = Valid

0x03ED

1006

ALL

R

–

BOOL

–

TA

6

SI over frequency state validity

  • 0 = Invalid

  • 1 = Valid

0x03ED

1006

ALL

R

–

BOOL

–

TA

7

SI under frequency state validity

  • 0 = Invalid

  • 1 = Valid

0x03EE

1007

4P

R

–

BOOL

–

TA

0

SI phase sequence error

  • 1 = Yes

0x03EE

1007

4P

R

–

BOOL

–

TA

1

SI neutral position wrong

  • 1 = Yes

0x03EE

1007

3P/4P

R

–

BOOL

–

TA

2

SI unbalance voltage status

  • 1 = Yes

0x03EE

1007

4P

R

–

BOOL

–

TA

3

SI neutral loss alarm

  • 1 = Yes

0x03EE

1007

ALL

R

–

BOOL

–

TA

4

SI over voltage state

  • 1 = Yes

0x03EE

1007

ALL

R

–

BOOL

–

TA

5

SI under voltage state

  • 1 = Yes

0x03EE

1007

ALL

R

–

BOOL

–

TA

6

SI over frequency state

  • 1 = Yes

0x03EE

1007

ALL

R

–

BOOL

–

TA

7

SI under frequency state

  • 1 = Yes

0x03EF

1008

4P

R

–

BOOL

–

TA

0

SII phase sequence error validity

  • 0 = Invalid

  • 1 = Valid

0x03EF

1008

4P

R

–

BOOL

–

TA

1

SII neutral position wrong validity

  • 0 = Invalid

  • 1 = Valid

0x03EF

1008

3P/4P

R

–

BOOL

–

TA

2

SII unbalance voltage validity

  • 0 = Invalid

  • 1 = Valid

0x03EF

1008

4P

R

–

BOOL

–

TA

3

SII neutral loss alarm validity

  • 0 = Invalid

  • 1 = Valid

0x03EF

1008

ALL

R

–

BOOL

–

TA

4

SII over voltage state validity

  • 0 = Invalid

  • 1 = Valid

0x03EF

1008

ALL

R

–

BOOL

–

TA

5

SII under voltage state validity

  • 0 = Invalid

  • 1 = Valid

0x03EF

1008

ALL

R

–

BOOL

–

TA

6

SII over frequency state validity

  • 0 = Invalid

  • 1 = Valid

0x03EF

1008

ALL

R

–

BOOL

–

TA

7

SII under frequency state validity

  • 0 = Invalid

  • 1 = Valid

0x03F0

1009

4P

R

–

BOOL

–

TA

0

SII phase sequence error

  • 1 = Yes

0x03F0

1009

4P

R

–

BOOL

–

TA

1

SII neutral position wrong

  • 1 = Yes

0x03F0

1009

3P/4P

R

–

BOOL

–

TA

2

SII unbalance voltage status

  • 1 = Yes

0x03F0

1009

4P

R

–

BOOL

–

TA

3

SII neutral loss alarm

  • 1 = Yes

0x03F0

1009

ALL

R

–

BOOL

–

TA

4

SII over voltage state

  • 1 = Yes

0x03F0

1009

ALL

R

–

BOOL

–

TA

5

SII under voltage state

  • 1 = Yes

0x03F0

1009

ALL

R

–

BOOL

–

TA

6

SII over frequency state

  • 1 = Yes

0x03F0

1009

ALL

R

–

BOOL

–

TA

7

SII under frequency state

  • 1 = Yes

0x03FC

1021

ALL

R

ENUM

ENUM

–

TA

–

Load shedding function supported

  • 1 = Supported

0x03FD

1022

ALL

R

ENUM

ENUM

–

TA

–

Load shedding status

  • 0 = Inactive

  • 1 = Active

0x03FE

1023

ALL

R

ENUM

ENUM

–

TA

–

Genset control status supported

  • 1 = Supported

0x03FF

1024

ALL

R

ENUM

ENUM

–

TA

–

Genset control status

  • 0 = Inactive

  • 1 = Active

  • 2 = Unable to control

0x044B

1100

ALL

R

ENUM

ENUM

–

TA

–

Runtime mode

  • 0 = Init

  • 1 = Auto

  • 2 = Test

  • 3 = Voluntary

  • 4 = Remote

  • 5 = Local

  • 6 = Inhibit

  • 7 = Fire

  • 8 = Force2off

  • 9 = Fatal

  • 10 = Handle

0x044F

1104

ALL

R/W

s

FLOAT32

–

TA

–

Generator Ready Alarm Delay T10

  • 15 ~ 300

0x07CF

2000

3P/4P

R

V

FLOAT32

–

TA

–

SI VAB

  • 0 ~ 6553.5

0x07D1

2002

3P/4P

R

V

FLOAT32

–

TA

–

SI VBC

  • 0 ~ 6553.5

0x07D3

2004

3P/4P

R

V

FLOAT32

–

TA

–

SI VCA

  • 0 ~ 6553.5

0x07D5

2006

ALL

R

Hz

FLOAT32

–

TA

–

SI frequency

  • 0 ~ 6553.5

0x07D7

2008

2P/4P

R

V

FLOAT32

–

TA

–

SI VAN

  • 0 ~ 6553.5

0x07D9

2010

4P

R

V

FLOAT32

–

TA

–

SI VBN

  • 0 ~ 6553.5

0x07DB

2012

4P

R

V

FLOAT32

–

TA

–

SI VCN

  • 0 ~ 6553.5

0x07DD

2014

3P/4P

R

%

FLOAT32

–

TA

–

SI voltage unbalance rate

  • 0 ~ 100.0

0x0833

2100

3P/4P

R

V

FLOAT32

–

TA

–

SII VAB

  • 0 ~ 6553.5

0x0835

2102

3P/4P

R

V

FLOAT32

–

TA

–

SII VBC

  • 0 ~ 6553.5

0x0837

2104

3P/4P

R

V

FLOAT32

–

TA

–

SII VCA

  • 0 ~ 6553.5

0x0839

2106

ALL

R

Hz

FLOAT32

–

TA

–

SII frequency

  • 0 ~ 6553.5

0x083B

2108

2P/4P

R

V

FLOAT32

–

TA

–

SII VAN

  • 0 ~ 6553.5

0x083D

2110

4P

R

V

FLOAT32

–

TA

–

SII VBN

  • 0 ~ 6553.5

0x083F

2112

4P

R

V

FLOAT32

–

TA

–

SII VCN

  • 0 ~ 6553.5

0x0841

2114

3P/4P

R

%

FLOAT32

–

TA

–

SII voltage unbalance rate

  • 0 ~ 100.0

0x0BB9

3002

ALL

R/W

V

FLOAT32

–

TA

–

Source rated voltage

Product series

Pole number

Rated voltage

Rated voltage range in HMI

Frame 100

2P

220 V

220 V/230 V/240 V/250 V

Frame 100 and 160

3P/4P

380–440 V

380 V/400 V/415 V/440 V

Frame 250, 630 and 800

3P/4P

208–240 V

208 V/220 V/230 V/240 V

Frame 235, 630, 800 and 1A

3P/4P

380–440 V

380 V/400 V/415 V/440 V

0x0BBB

3004

ALL

R/W

Hz

FLOAT32

–

TA

–

Source rated frequency

  • 50 or 60

0x0BBD

3006

ALL

R

ENUM

ENUM

–

TA

–

Source neutral position

  • 0 = End of phase sequence

  • 1 = Start of phase sequence

0x0BC1

3010

ALL

R/W

ENUM

ENUM

–

TA

–

Enable abnormal frequency transfer

  • 0 = Disable

  • 1 = Enable

0x0BC2

3011

ALL

R/W

numeral

FLOAT32

–

TA

–

SI under frequency start/Drop-out threshold percent

  • 0.80 ~ 0.98

  • 80% ~ 98%

0x0BC4

3013

ALL

R/W

numeral

FLOAT32

–

TA

–

SI under frequency reset/Pick-up threshold percent

  • Max [0.85, dropout + Fgap] ~ 1

  • Max [85%, dropout + Fgap] ~ 100%

0x0BC6

3015

ALL

R/W

numeral

FLOAT32

–

TA

–

SII under frequency start/Drop-out threshold percent

  • 0.80 ~ 0.98

  • 80% ~ 98%

0x0BC8

3017

ALL

R/W

numeral

FLOAT32

–

TA

–

SII under frequency reset/pick-up threshold percent

  • Max [0.85, dropout + Fgap] ~ 1

  • Max [85%, dropout + Fgap] ~ 100%

0x0BCA

3019

ALL

R/W

numeral

FLOAT32

–

TA

–

SI over frequency start/Drop-out threshold percent

  • 1.01 ~ 1.2

  • 101% ~ 120%

0x0BCC

3021

ALL

R/W

numeral

FLOAT32

–

TA

–

SI over frequency reset/Pick-up threshold percent

  • 1 ~ min [1.15, dropout - Fgap]

  • 100% ~ min [115%, dropout - Fgap]

0x0BCE

3023

ALL

R/W

numeral

FLOAT32

–

TA

–

SII over frequency start/Drop-out threshold percent

  • 1.01 ~ 1.2

  • 101% ~ 120%

0x0BD0

3025

ALL

R/W

numeral

FLOAT32

–

TA

–

SII over frequency reset/pick-up threshold percent

  • 1 ~ min [1.15, dropout - Fgap]

  • 100% ~ min [115%, dropout - Fgap]

0x0BD3

3028

ALL

R/W

numeral

FLOAT32

–

TA

–

SI under voltage start/Drop-out threshold percent

  • 0.70 ~ 0.95

  • 70% ~ 95%

0x0BD5

3030

ALL

R/W

numeral

FLOAT32

–

TA

–

SI under voltage reset/Pick-up threshold percent

  • Max[0.85, dropout+Vgap] ~ 1

  • Max[ 85%, dropout + Vgap] ~ 100%

0x0BD7

3032

ALL

R/W

numeral

FLOAT32

–

TA

–

SII under voltage start/Drop-out threshold percent

  • 0.70 ~ 0.95

  • 70% ~ 95%

0x0BD9

3034

ALL

R/W

numeral

FLOAT32

–

TA

–

SII under voltage reset/pick-up threshold percent

  • Max[0.85, dropout+Vgap] ~ 1

  • Max[ 85%, dropout + Vgap] ~ 100%

0x0BDB

3036

ALL

R/W

ENUM

ENUM

–

TA

–

Enable over voltage transfer

  • 0 = Disable

  • 1 = Enable

0x0BDC

3037

ALL

R/W

numeral

FLOAT32

–

TA

–

SI over  voltage start/Drop-out threshold percent

  • 1.05 ~ 1.35

  • 105% ~ 135%

0x0BDE

3039

ALL

R/W

numeral

FLOAT32

–

TA

–

SI over voltage reset/Pick-up threshold percent

  • 1 ~ min[1.15, dropout - Vgap]

  • 100% ~ min[115%, dropout - Vgap]

0x0BE0

3041

ALL

R/W

numeral

FLOAT32

–

TA

–

SII over voltage start/Drop-out threshold percent

  • 1.05 ~ 1.35

  • 105% ~ 135%

0x0BE2

3043

ALL

R/W

numeral

FLOAT32

–

TA

–

SII over voltage reset/Pick-up threshold percent

  • 1 ~ min[1.15, dropout - Vgap]

  • 100% ~ min[115%, dropout - Vgap]

0x0BE4

3045

3P/4P

R/W

ENUM

ENUM

–

TA

–

Enable voltage unbalance

  • 0 = Disable

  • 1 = Enable

0x0BE5

3046

3P/4P

R/W

numeral

FLOAT32

–

TA

–

SI unbalance threshold

  • 0.02 ~ 0.30

  • 2% ~ 30%

0x0BE7

3048

3P/4P

R/W

numeral

FLOAT32

–

TA

–

SII unbalance threshold

  • 0.02 ~ 0.30

  • 2% ~ 30%

0x0BE9

3050

4P

R/W

ENUM

ENUM

–

TA

–

Enable phase sequence warning

  • 0 = Disable

  • 1 = Enable

0x0BEA

3051

4P

R

ENUM

ENUM

–

TA

–

Source phase sequence

  • 0 = 1-2-3 (ro)

0x0BEF

3056

ALL

R/W

ENUM

ENUM

–

TA

–

Source priority

  • 1 = Source I is N and Source II is A

  • 2 = Source I is A and Source II is N

0x0BF0

3057

ALL

R/W

ENUM

ENUM

–

TA

–

Source usage

  • 1 = U-U

  • 2 = U-G

0x0BF1

3058

ALL

R/W

ENUM

ENUM

–

TA

–

Auto transfer mode

  • 0 = auto return

  • 1 = non-return (IEC) / mutual standy (China)

  • 2 = manual return

0x0BF2

3059

ALL

R/W

s

FLOAT32

–

TA

–

N to A confirmation transfer delay T2

  • 0 ~ 1800

0x0BF4

3061

ALL

R/W

s

FLOAT32

–

TA

–

A to N confirmation transfer delay T6

  • 0 ~ 3600

0x0BF6

3063

ALL

R/W

s

FLOAT32

–

TA

–

Center-Off time delay T4

  • 0 ~ 30

0x0BF8

3065

ALL

R/W

s

FLOAT32

–

TA

–

Generator start delay T7

  • 0 ~ 120

0x0BFA

3067

ALL

R/W

s

FLOAT32

–

TA

–

Generator stop delay T9

  • 0 ~ 3600

0x0BFC

3069

ALL

R/W

ENUM

ENUM

–

TA

–

Enable genset start fail warning

  • 0 = Disable

  • 1 = Enable

0x0BFD

3070

4P

R/W

ENUM

ENUM

–

TA

–

Enable neutral position wrong warning

  • 0 = Disable

  • 1 = Enable

0x0BFE

3071

4P

R/W

ENUM

ENUM

–

TA

–

Enable neutral loss warning

  • 0 = Disable

  • 1 = Enable

0x0BFF

3072

ALL

R/W

ENUM

ENUM

–

TA

–

Onload test timer T13 limited

  • 0 = Unlimited

  • 1 = Limited

0x0C00

3073

ALL

R/W

s

FLOAT32

–

TA

–

Onload test timer T13 time period

  • 1 ~ 1800

0x0C02

3075

ALL

R/W

ENUM

ENUM

–

TA

–

Offload test timer T14 limited

  • 0 = Unlimited

  • 1 = Limited

0x0C03

3076

ALL

R/W

s

FLOAT32

–

TA

–

Offload test timer T14 time period

  • 1 ~ 1800

0x0C05

3078

ALL

R/W

ENUM

ENUM

–

TA

–

Test type from DI Test module config

  • 0 = Onload test

  • 1 = Offload test

0x0C1B

3100

ALL

R

Hz

FLOAT32

–

TA

–

SI under frequency start/Drop-out threshold value

  • nominal freq * percent

0x0C1D

3102

ALL

R

Hz

FLOAT32

–

TA

–

SI under frequency reset/Pick-up threshold value

  • nominal freq * percent

0x0C1F

3104

ALL

R

Hz

FLOAT32

–

TA

–

SII under frequency start/Drop-out threshold value

  • nominal freq * percent

0x0C21

3106

ALL

R

Hz

FLOAT32

–

TA

–

SII under frequency reset/Pick-up threshold value

  • nominal freq * percent

0x0C23

3108

ALL

R

Hz

FLOAT32

–

TA

–

SI over frequency start/Drop-out threshold value

  • nominal freq * percent

0x0C25

3110

ALL

R

Hz

FLOAT32

–

TA

–

SI over frequency reset/Pick-up  threshold value

  • nominal freq * percent

0x0C27

3112

ALL

R

Hz

FLOAT32

–

TA

–

SII over frequency start/Drop-out threshold value

  • nominal freq * percent

0x0C29

3114

ALL

R

Hz

FLOAT32

–

TA

–

SII over frequency reset/Pick-up threshold value

  • nominal freq * percent

0x0C2B

3116

ALL

R

V

FLOAT32

–

TA

–

SI under voltage start/Drop-out threshold value

  • nominal freq * percent

0x0C2D

3118

ALL

R

V

FLOAT32

–

TA

–

SI under voltage reset/Pick-up threshold value

  • nominal freq * percent

0x0C2F

3120

ALL

R

V

FLOAT32

–

TA

–

SII under voltage start/Drop-out threshold value

  • nominal freq * percent

0x0C31

3122

ALL

R

V

FLOAT32

–

TA

–

SII under voltage reset/Pick-up threshold value

  • nominal freq * percent

0x0C33

3124

ALL

R

V

FLOAT32

–

TA

–

SI over voltage start/Drop-out threshold value

  • nominal freq * percent

0x0C35

3126

ALL

R

V

FLOAT32

–

TA

–

SI over voltage reset/Pick-up threshold value

  • nominal freq * percent

0x0C37

3128

ALL

R

V

FLOAT32

–

TA

–

SII over voltage start/Drop-out threshold value

  • nominal freq * percent

0x0C39

3130

ALL

R

V

FLOAT32

–

TA

–

SII over voltage reset/Pick-up threshold value

  • nominal freq * percent

0x0DAB

3500

ALL

R

–

BOOL

–

TA

0

Genset start failure alarm validity

  • 0 = Invalid

  • 1 = valid

0x0DAC

3501

ALL

R

–

BOOL

–

TA

0

Genset start failure alarm

  • 1 = Yes

0x0DAD

3502

ALL

R

–

BOOL

–

TA

0

External power supply presence validity

  • 0 = Invalid

  • 1 = valid

0x0DAE

3503

ALL

R

–

BOOL

–

TA

0

External power supply presence

  • 1 = Presence

0x0DAF

3504

ALL

R

–

BOOL

–

TA

0

Onload test failure alarm validity

  • 0 = Invalid

  • 1 = valid

0x0DAF

3504

ALL

R

–

BOOL

–

TA

1

Offload test failure alarm validity

  • 0 = Invalid

  • 1 = valid

0x0DB0

3505

ALL

R

–

BOOL

–

TA

0

Onload test failure alarm

  • 1 = Yes

0x0DB0

3505

ALL

R

–

BOOL

–

TA

1

Offload test failure alarm

  • 1 = Yes

0x0DB1

3506

ALL

R

ENUM

ENUM

–

TA

–

Unexpected position alarm

  • 0 = No alarm

  • 1 = When transferring to A position

  • 2 = When transferring to N position

  • 3 = When transferring to off position

  • 4 = When transferring to invalid position

  • 5 = When in non-handle mode

0x0FBD

4030

ALL

R

numeral

UINT32

–

TA

–

Total Transfer count (no handle count)

  • 0 ~ 65535

0x0FBF

4032

ALL

R

numeral

UINT32

–

TA

–

Total Transfer failure count

  • 0 ~ 65535

0x0FC1

4034

ALL

R

numeral

UINT32

–

TA

–

Too fast transfer counter

  • 0 ~ 65535

0x0FD1

4050

ALL

R

numeral

UINT32

–

TA

–

Configuration changed count

  • 0 ~ 4294967295

0x01389

5002

ALL

R

ENUM

ENUM

–

TA

–

Force to off function supported

  • 1 = Supported

0x0138A

5003

ALL

R

ENUM

ENUM

–

TA

–

Force to off status

  • 0 = Inactive

  • 1 = Active

0x0138B

5004

ALL

R

ENUM

ENUM

–

TA

–

Inhibit function supported

  • 1 = Supported

0x0138C

5005

ALL

R

ENUM

ENUM

–

TA

–

Inhibit status

  • 0 = Inactive

  • 1 = Active

0x0138D

5006

ALL

R

ENUM

ENUM

–

TA

–

Voluntary remote control function supported

  • 1 = Supported

0x0138E

5007

ALL

R

ENUM

ENUM

–

TA

–

Voluntary remote control status

  • 0 = Inactice

  • 1 = to_N

  • 2 = to_A

0x0138F

5008

ALL

R

ENUM

ENUM

–

TA

–

Fire function supported

  • 1 = Supported

0x01390

5009

ALL

R

ENUM

ENUM

–

TA

–

Fire status

  • 0 = Inactive

  • 1 = Active

0x01391

5010

ALL

R

ENUM

ENUM

–

TA

–

Test status function supported

  • 1 = Supported

0x01392

5011

ALL

R

ENUM

ENUM

–

TA

–

Test status

  • 0 = Inactive

  • 1 = Active

0x01393

5012

ALL

R

ENUM

ENUM

–

TA

–

HMI transfer function supported

  • 1 = Supported

0x01394

5013

ALL

R

ENUM

ENUM

–

TA

–

HMI transfer status (local control)

  • 0 =Inactive

  • 1 = Active

0x01395

5014

ALL

R

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Comm control function supported

  • 0 = unsupported

  • 1 = supported

0x01396

5015

ALL

R

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Transfer by comm status

  • 0 = Inactive

  • 1 = to_N

  • 2 = to_A

  • 3 = to_off

0x01397

5016

ALL

R

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Test result

  • 0 = last runtime result pass

  • 1 = last runtime result failure

  • 2 = onload testing

  • 3 = offload testing

0x0144F

5200

ALL

R/W

s

FLOAT32

–

TA

–

Load shedding time delay T8

  • 0 ~ 15

0x0176F

6000

ALL

R/W

IEC870-5-4

DATETIME

–

TA

–

System time

  • datetime IEC870-5-4

0x01773

6004

ALL

R

ENUM

ENUM

–

TA

–

Pole number

  • 2 = 2P

  • 3 = 3P

  • 4 = 4P

0x01783

6020

ALL

R

numeral

UINT16

–

TA

–

Product identifier

  • 19750 for Frame 100 and 160

  • 19751 for Frame 250, 630 and 800

0x01784

6021

ALL

R

STRING

STRING

–

TA

–

Vendor name

  • Schneider Electric

0x0178E

6031

ALL

R

STRING

STRING

–

TA

–

Product family

  • TransferPacT Switch

0x01797

6040

ALL

R

STRING

STRING

–

TA

–

Product range

  • TransferPacT

0x017A1

6050

ALL

R

STRING

STRING

–

TA

–

Product model

  • TSE - Active Auto

  • TSE - Auto

  • TSE - WTS

  • TSE - Manual

0x017A9

6058

ALL

R

STRING

STRING

–

TA

–

Product code

CR num

0x017B1

6066

ALL

R

STRING

STRING

–

TA

–

Serial number

PP-YY-ww-D-ll-xxxx

0x017BB

6076

ALL

R/W

STRING

STRING

–

TA

–

User application name

"User app name"

0x017DB

6108

ALL

R/W

STRING

STRING

–

TA

–

Product capability

"Product Capability"

0x017E7

6120

ALL

R

STRING

STRING

–

TA

–

FW version

xxx.yyy.zzz

0x017ED

6126

ALL

R

STRING

STRING

–

TA

–

Hardware version

xxx.yyy.zzz

0x017F3

6132

ALL

R

ENUM

ENUM

–

TA

–

Current running image type

  • 0 = Exploit

  • 1 = Fct

  • 2 = Upgrader

0x017F4

6133

ALL

R

STRING

STRING

–

TA

–

Vendor URL

www.se.com

0x02324

8997

ALL

R

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Enable transfer by comm

  • 0 = disable

  • 1= enable

0x02325

8998

ALL

R

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Check whether can do comm control

  • 0 = cannot do comm control

  • 1 = can do comm control

0x02326

8999

ALL

R

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Comm control method

  • 0 = simple control

  • 1 = advance control

0x02327

9000

ALL

W

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Transfer by comm request

  • 0 = exit

  • 1 = transfer to N

  • 2 = transfer to A

  • 3 = transfer to Off

0x02328

9001

ALL

R

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Enable test by comm

  • 0 = disable

  • 1 = enable

0x02329

9002

ALL

W

ENUM

ENUM

–

TA (Frame 250, 630 and 800 only)

–

Test by comm request

  • 0 = test inactive (exit)

  • 1 = onload test active

  • 2 = offload test active

0x0270F

10000

ALL

R

numeral

UINT16

–

TA

–

Event log version

0-65535

0x02710

10001

ALL

R

numeral

UINT16

–

TA

–

Event log type

0-65535

0x02711

10002

ALL

R

numeral

UINT16

–

TA

–

Event log queue size (log number)

0-1000

0x02712

10003

ALL

R

numeral

UINT16

–

TA

–

Event log current log number in queue

0-1000

0x02713

10004

ALL

R

numeral

UINT16

–

TA

–

Event log latest index

0-65535

0x02714

10005

ALL

R

TI086

TI086

–

TA

–

Event log content

0x09C3F

40000

ALL

R

numeral

UINT16

–

TA

–

System log version

0-65535

0x09C40

40001

ALL

R

numeral

UINT16

–

TA

–

System log type

0-65535

0x09C41

40002

ALL

R

numeral

UINT16

–

TA

–

System log queue size (log number)

0-1000

0x09C42

40003

ALL

R

numeral

UINT16

–

TA

–

System log current log number in queue

0-1000

0x09C43

40004

ALL

R

numeral

UINT16

–

TA

–

System log latest index

0-65535

0x09C44

40005

ALL

R

TI086

TI086

–

TA

–

System log content

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.