DUG_PTC_WH-06

Technical data

Main characteristics

Power supply

230 V AC ± 20%

Frequency

50/60 Hz

Maximum consumption

IO

≤ 2 VA

2DI

≤ 3 VA

Operating temperature

-25° C to +60° C

Storage temperature

-40° C to +85° C

Relative humidity (60068-2-78)

93 % at 40° C

Overvoltage category

Cat. III

Altitude

≥ 2000 m

Pollution degree

3

Degree of protection according to IEC 60529

Front face

IP40

Casing

IP20

IK

05

Characteristics of inputs and outputs

Digital input

Type

230 V AC, dry contact

Digital output

Type

230 V AC, dry contact

Relay type

Normally open or normally closed

Applicable voltage on output

230 V AC ± 20%

Minimum/maximum current on output

10 mA / 2 A

Type of output order

Pulse or latch

Pulse length in control mode with impulse relay

Nominal: 300 ms (tolerance -0 ms, +300 ms)

Radio-frequency communication

ISM band 2.4 GHz

2.4 GHz to 2.4835 GHz

Channels As per IEEE 802.15.4

11 to 26

Isotropic Radiated Power Equivalent (EIRP)

0 dBm

Max. RF power transmitted

≤ 10 mW

Channel occupancy

  • On event

  • Periodically (5 s nominal)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.