DUG_Connected Thermostat 16 A, ZB_WH-06

Technical Data

Connected Thermostat Insert 16 A

Nominal voltage:

AC 230 V ~, 50 Hz

Nominal power:

16 A

Power consumption

  • In standby mode (Psm) : 0.24 W

  • In networked standby (Pnsm) : 0.32 W

  • Networked standby with display (P) : 0.5 W

Type of temperature control:

TW = Electronic room temperature control plus week timer

This control has the following control functions:

TW (f1/f2/f3/f4/f5/0/0/f8)

Control functions:

NOTE: The control function codes are described in the below table.
  • f1= Presence detection

  • f2 = Open window detection

  • f3 = Distance control option

  • f4 = Adaptive start control

  • f5 = Working time limitation

  • f8 = Control accuracy

Connecting terminals:

Screw terminals for max. 2.5 mm², 0.5 Nm

Neutral conductor:

Required

Ambient temperature:

0 to 40 °C

Relative humidity:

max. 90% non-condensing

Temperature accuracy:

max. ±0.5 °C (across the range of 4 to 30 °C)

Floor sensor types:

10, 12, 15, 33, 47 (Thermistor resistance values in kOhm. Nominal value at 25 °C)

Protection Class:

II

Working voltage:

230 V

Over-voltage category:

III

Rated impulse voltage:

4 kV

Pollution degree:

2

CTI rating of insulation components:

min. 175 V

Material group:

IIIa (based on CTI value)

Disconnection type:

1.B

Connected Thermostat Module, ZB

Standby:

max 0.4 W

Power consumption

  • In standby mode (Psm) : N/A

  • In networked standby (Pnsm) : N/A

  • Networked standby with display (P) : N/A

Type of temperature control:

TW = Electronic room temperature control plus week timer

Type of temperature control:

TW (f1/f2/f3/f4/f5/0/0/f8)

Control functions:

NOTE: The control function codes are described in the below table.
  • f1= Presence detection

  • f2 = Open window detection

  • f3 = Distance control option

  • f4 = Adaptive start control

  • f5 = Working time limitation

  • f8 = Control accuracy

Ambient operating temperature:

0 to 45°C

Relative humidity:

max. 90% non-condensing

Display:

7x5 dot matrix, 3 additional LEDs

Temperature measurement resolution:

0.5 °C

Operating frequency:

2.405 GHz to 2.48 GHz

Max. radio-frequency power transmitted:

< 10 mW

Communication protocol:

Zigbee 3.0 certified


Control function codes

    Code of temperature control (TC) Control functions
f1 f2 f3 f4 f5 f6 f7 f8
Type of temperature control Single stage, no temperature control NC                
Two or more manual stages, no temperature control TX                
Mechanic thermostat room temperature control TM                
Electronic room temperature control TE                
Electronic room temperature control plus day timer TD                
Electronic room temperature control plus week timer TW                
Control functions Presence detection   1              
Open window detection     2            
Distance control option       3          
Adaptive start control         4        
Working time limitation           5      
Black bulb sensor             6    
Self-learning functionality               7  
Control accuracy with CA < 2 Kelvin and CSD < 2 Kelvin                 8
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.