DUG_Micro Module Shades Control_WH-09

Technical data

Nominal voltage

AC 220-240 V, 50/60 Hz

Nominal current

4 A, cosφ = 0.6 - 1.0

Blind channel

1, mechanically and electronically locked against each other

Standby

Max. 0.3 W

Operating Temperature

0 ºC to 35 ºC

Neutral conductor

Required

Connecting terminals

Max. 2 x 2.5 mm2, solid or stranded types

Extension connection

Max. 10 mechanical double push-button switches

Length of all cable sections

Max. 50 m for 3-wire NYM cable

Fuse protection

16 A circuit breaker

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

<10 mW

IP rating

IP20

Product dimensions (H x W x D)

43 x 43 x 22 mm

Communication protocol

Zigbee 3.0 certified

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.