DUG_Power_Micromodule_WH-07

Technical data

Nominal power rating for load type

Incandescent lamp

2200 W

LED

200 W

Motor

1180 W

Electronic step-down converter

500 VA

Resistance

3000 W

Capacitance

10 A, 25 µF

Inductance

5 A, cos φ = 0.6

CCTFR6731: 0 °C to 40 °C add this is operating ambient temperature for DIN rail

Power supply

230 V AC, 50 Hz

Switching capabilities

230 V AC, 14 A

Power consumption

< 1 W

Max. Power

3000 W, Integrated Zero crossing

Operation Ambient temperature

-20 °C to 35 °C

Protection rating

IP20

RF Protocol

Zigbee 3.0

Radio frequency range

2.4 GHz

Dimensions (W x L x H)

40 x 44 x 16.9 mm

Max. radio-frequency power transmitted

< 10 mW
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.